Creating a sustainable future together
Determined to reduce our environmental footprint, we aim to be CO₂-neutral by 2050.
A circular economy, innovation and smart use – these are the stepping stones on our path.
The time to act is now. Join us in creating a sustainable future for HVAC-R.
Meet our superhero: VRV 5 heat recovery
The next-generation climate control solution, purpose-built to support the decarbonisation of buildings.
The new VRV 5 Heat Recovery system has dynamic superpowers that ensure maximum comfort and flexibility while significantly reducing a building’s environmental footprint.
Closing the loop: towards a circular economy
Reuse existing refrigerant and avoid over 150,000 kg of virgin gas being produced each year.
VRV IV+ heat recovery and VRV IV S-series units are now available with certified reclaimed refrigerant allocation. Make a positive choice for the environment by choosing a VRV L∞P by Daikin product!
Innovative technologies to offer market-leading efficiencies
Truly sustainable over the entire life cycle thanks to market-leading real life seasonal efficiencies
Reduced CO2 equivalents thanks to the use of the lower GWP refrigerant R-32
Unique auto cleaning filters to maximise comfort and efficiency 24/7
Smart use ensures efficient and effective building management
- Energy consumption follow up via the Daikin Cloud Service
- Prevent energy waste with smart key cards and sensors
- Factor in experts’ advice to continuously optimise system efficiency
- Predictive maintenance to ensure optimum operation and uptime
- Comfort
- Reliability
- Control
Engineered to provide comfort
With multi-zone control, you can precisely manage the climate of different floors and rooms. The intelligent presence and floor sensors direct air away from you to create the perfect airflow, while the Variable Refrigerant Temperature prevents draughts. Designed with whisper quiet technology, your VRV runs so quietly that you forget it is even there.
Quality products and people
Our zero-defect policy means that we repeatedly test each unit during production to ensure that it runs perfectly for years to come. We also have the largest support network available so that a certified Daikin technician is always ready to help you.
Market-leading control
Equipped with our Daikin Variable Refrigerant Volume control, you can maintain individual control of different zones, rooms and floors with Daikin VRV.
Connect your Daikin VRV with our Building Management System, which integrates seamlessly with 3rd-party equipment, so that you can control your climate, lighting, alarms and more with a single interface.
A complete solution for climate control in your building
From energy efficient heating and air conditioning, to ventilation and building management, we have climate solutions for your buildings.
- Minimise hot and cold air loss via the entrance with a Biddle Air Curtain
- The unique fully flat cassette integrates seamlessly into false ceilings and won't disturb you with its quiet operation
- Accommodate high ceilings by installing underfloor heating to heat the air nearest to the ground
- Breathe in fresh and healthy air that is free of mould and allergens with our plug-and-play HRV or air handling units for ventilation
- Easily integrate hot water solutions for kitchens and restrooms
- Reliable infrastructure cooling down to -20°C for your server rooms
- The intelligent sensors direct airflow away from people and automatically switch the unit to energy-saving mode or turn it off when they detect that the room is empty
- Smart programmes make climate control easy throughout the entire building and our Building Management System (BMS) allows you to integrate and control all aspects of your building (heating, cooling, electricity, lighting, elevators, etc.)
Service with Confidence
People don’t just choose Daikin VRV units because they’re the hassle-free choice. Or because they offer superior performance. They choose Daikin because these advantages become even greater when the system is backed by our Service with Confidence package.
Certainty may be a rare commodity. But with Daikin air conditioning backed by our Service with Confidence package, you’re choosing certainty for the life of your installation.
Discover what our Service with Confidence packages could offer you.
Commission With Confidence
Daikin UK’s Commission With Confidence service aim to bring stability and confidence to the market, which has experienced price turbulence for refrigerants since the quota reductions in 2018 set by the European F-Gas Regulations.
Commission With Confidence service includes refrigerant supply, system charging and commissioning assistance, all for a flat rate. So you can enjoy complete confidence, while ensuring your system is commissioned for maximum efficiency.
Reclaim with Confidence makes it quick, easy and cost effective to recover refrigerant according to best practice. There’s no need to rent cylinders or produce waste consignment notes as everything is done for you.
It’s great for your clients too because it minimises system downtime and helps to maintain business as usual, ensuring customer satisfaction at all time. Plus when you Reclaim with Confidence, you can be sure that the refrigerant is recovered and reclaimed to AHRI700 standard for future use in the market.
View Our Case Studies
Our leading VRV outdoor units
Designed for your interior
The widest range of indoor units available. Choose the best emitter for your space.
Completing the solution
Integrated Ventilation Solutions
We proudly offer the widest DX ventilation range available on the market. From small heat recovery ventilation to large scale air handling units, we create fresh, healthy and comfortable environments for all situations. Each ventilation unit integrates with our VRV systems as a plug-and-play solution.
Smart Building Management
With Daikin, building management has never been easier. We offer a variety of climate control systems that integrate with your VRV system to help you manage your building's energy consumption efficiently and effectively.
- Intuitive touchscreen interface makes controlling your climate easy
- Connect to the Daikin Cloud Service and control your system from any location, any time
- Integrate 3rd-party equipment to create a cost-effective mini Building Management System
Cost-effective replacements
Replacement VRV is a cost-effective solution ideal for replacing older, less efficient systems. By re-using existing piping and wiring, it eliminates interruptions to your daily operations.
Unique auto cleaning technology
Our round flow and concealed ceiling units have optional auto cleaning filters that increase efficiency, comfort and reliability for your customers or guests maximizing customer satisfaction.
- Precise multi-zone control allows you to control different floors and rooms individually to reduce overall energy consumption
- Heat and cool your building using renewable energy from the ground
- By choosing Daikin you have the best partner for your green building and sustainability certifications, such as BREEAM, LEED, etc.
Learn more
Explore all of our products