We’re on a mission to build a sustainable legacy
It’s in our DNA to provide safe, healthy and comfortable spaces throughout the building life cycle with world-leading technology.
Driven by our dedication to achieve net zero CO2 emissions by 2050, we work together with our partners and customers in helping to create a world with healthier indoor air and minimal environmental impact.
Join us now in building a sustainable legacy.
Building a sustainable legacy together
Driven by a commitment to achieve net zero CO₂ emissions by 2050, we provide safe, healthy and comfortable indoor climates throughout the building life cycle using cutting-edge technology.
Our VRV 5 heat recovery represents a major milestone on the path of decarbonization of commercial buildings.
Stretch
Our flexible heat pump technology can be easily adapted to fit any building, anywhere.
- Unmatched outdoor unit capacity up to 90kW in heating (28 HP)
- Piping lengths and heights to meet any VRV application
- Boxed solution with piping sizes smaller then ever before, which can easily be integrated in new and existing buildings
- Quiet operation via 5 low sound steps, bringing sound pressure down to 40 dB(A)
- Completely redesigned BS boxes for faster installation and easier servicing
Shîrudo Technology
Thanks to Shîrudo Technology, the VRV 5 system is very versatile to control the indoor climate of any room.
- Peace of mind as Daikin ensures compliance to the IEC product standard
- Factory-integrated refrigerant control measures make the VRV 5 quick and flexible to design without the need for complex and time consuming calculations
- Third party CB certified by a notified body (SGS CEBEC)
Sustainability
Smarter and more efficient than ever, VRV 5 technology makes great strides in decarbonising buildings by reducing it’s direct and indirect CO2 equivalent impact.
- Maximising operational efficiency in real life conditions with ηs,c up to 298.3%
- Specifically built for lower GWP refrigerant R-32, reducing global warming impact of the refrigerant with 71% compared to R-410A and is easy to reuse and recycle
- 3-pipe heat recovery recovering and recirculating heat
Smart
Cutting edge technology and smart energy management provides comfort with accurate control.
- Simultaneous cooling and heating lets guests and tenants control their personal comfort
- Widest range of specifically design indoor units to match any interior space or design
- Plug & play with Daikin’s mini BMS: Intelligent Touch Manager – a smart energy management system offering real time data for full control of your energy use, integrating third party devices
Support
You’ll have access to a wide network of experts with specialised advice from planning to installation and maintenance.
- Maximise your BREAAM/LEAD score with expert support from design to execution Find out more
- Our online support software with visual floorplan interface makes design easy and ensures compliance with product standards Access Xpress now
Completely redesigned for faster installation and easier servicing
- Faster installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits
- Easy servicing in false ceillings thanks to sliding down PCB
- Limited ceiling void required as the box can be installed at just 5mm from the ceiling
Daikin 3-pipe heat recovery
Our 3-pipe heat recovery systems allow simultaneous cooling and heating by transferring heat from areas that require cooling to areas in need of warmth.
Daikin 3-pipe technology needs less energy to recover heat, meaning significantly higher efficiency during heat recovery mode. Our system can recover heat at a low condensing temperature because it has dedicated gas, liquid and discharge pipes.
Want more details?
Download our brochure
Advantages of R-32
R-32 refrigerant has a lower Global Warming Potential and higher efficiency compared to R-410A, making it the most effective sustainable solution for VRF systems today.
- Lower Global Warming Potential (GWP): only 1/3rd of R-410A
- Lower refrigerant charge: 15% less compared to R-410A
- Higher energy efficiency, greatly reducing the indirect CO2 eq. impact
- Single component refrigerant, easy to handle and recycle.
- A 71% reduction in potential global warming impact from the refrigerant
Advantages of VRV
VRV systems offer commercial buildings maximum flexibility and peace of mind thanks to the benefits direct expansion (DX) systems have to offer:
- More responsive: Immediate reaction to changing conditions helps avoid overheating
- Highly efficient: Only 2 energy transfer steps are needed (from air to refrigerant, and from refrigerant to air)
- Quick and easy to install: All-in-one box solution without any requirement for field supplied equipment (gauges, pumps, valves, etc.)
- Limited space requirements: All components are integrated, and refrigerant piping is compact.
Watch the online launch
You can now watch the online launch event on demand and you'll have the opportunity to post questions to our team of experts, who will get back to you personally.