Skip to main content

Ventilation

From small heat recovery systems to large-scale air handling units, Daikin provides a variety of ventilation solutions to deliver a fresh, healthy and comfortable environment for residential, commercial and industrial spaces.

Fresh and clean air

Delivering fresh and clean air

While the airtight infrastructure of today’s modern buildings guarantee superior insulation and energy efficiency, it also means there can be a lack of fresh air, which can cause humidity, microbes and allergens to accumulate. To solve this issue, Daikin offers a variety of ventilation solutions to provide fresh and clean air in the most efficient way.

Ventilation solutions

To achieve optimal ventilation, Daikin maintains the highest standards of energy efficiency and flexibility to deliver the best indoor air quality. To attain clean indoor air, Daikin ensures its ventilation products are seamlessly integrated in a total heat pump solution. This means we reduce the number of individual systems and independent suppliers to deliver one complete HVAC system.

Fresh and pure indoor air

To create the perfect indoor climate, there are 5 main components to consider when measuring the quality of indoor air and controlling it using our range of ventilation solutions.

  • Ventilation: ensures the provision of fresh air
  • Energy recovery: recovers heat and moisture from outgoing air to maximise comfort and efficiency
  • Air processing: heats or cools incoming fresh air to maximise comfort and minimise the load on the air conditioning installation
  • Humidification: optimises the balance between indoor and outdoor humidity
  • Filtration: removes dust, pollution and odours from the air
Ventilation, Humidification, Filtration, Air processing and Energy recovery

Daikin fresh air portfolio

All of our ventilation units offer heat recovery as a standard feature and can recover up to 81% of outgoing heat. We offer a wide range of solutions to cover almost any application, starting from as low as 10 m3/h up to 140,000 m3/h.

Heat reclaim ventilation product

Heat reclaim ventilation (VAM)

  • Heat and moisture recovery
  • Achieve free cooling with fresh outdoor air
  • Available as a separate unit or combinable with Sky Air or VRV systems
Premium efficiency heat recovery unit

Modular L (Smart)

  • Heat recovery unit
  • Counter flow plate heat exchanger
  • Esp up to 600 Pa
  • Available as separate unit or combinable with Sky Air and VRV systems
Heat reclaim ventilation, humidification and air processing product

EKVDX

  • Creates a high quality indoor environment by pre conditioning incoming fresh air
  • Maximum installation flexibility thanks to separate DX coil
  • Wide range of units covering fresh air flows of 500 up to 2,000 m³/h
  • High ESP up to 150Pa
  • Can be integrated in both R-32/R-410A VRV systems
Heat reclaim ventilation, humidification and air processing product

Heat reclaim ventilation (VKM)

  • Heat and moisture recovery
  • Humidification and air processing (preconditioning) of incoming air
  • Achieve free cooling with fresh outdoor air 
  • Plug & Play connection with Daikin VRV unit(s)
Air handling unit

Air handling units (AHU)

  • Customisable solution for ventilation and air handling to achieve maximum air quality control
  • Heat and moisture recovery
  • Humidification and air processing of incoming air
  • Plug & Play connection with Daikin Chiller or VRV unit(s)
Rooftop unit

Rooftops

  • Heat pump with integrated ventilation 
  • Achieve free cooling with fresh outdoor air
  • Optional plate heat recovery
  • Easy to install packaged concept
Rooftop unit

Residential ventilation

  • Centralized heat recovery ventilation
  • Comfort and Premium models
  • Reach A+ energy label
  • One-stop shop for residential application

Ventilation for each building type

Whether you're a shopkeeper or hotel manager, our Daikin ventilation options will help you to create a fresh, healthy and comfortable environment. Begin your project with us by selecting your building type.

Learn more