Rooftop for Retail & Department Stores
Retail & department stores need challenging design because of limited space and complex building structure, containing different floors and spaces. Daikin rooftops provide the solution:
- Ductwork can be connected flexibly (front, left, right, bottom) to optimize installation space.
- High efficiency EC plug fans are maintenance free, limiting the downtime of the system for maintenance.
- Extraction damper and fan ensure there is no overpressure in the building and air circulation is optimised.
- High indoor air quality can be guaranteed thanks to integrated fresh air provision and multiple air filtration possibilities.
Rooftop for Warehouses & Industry
For building managers and engineers, warehouses or industrial applications can pose serious HVAC challenges because of their size and unique design. Daikin rooftops provide the solution:
- Indoor/outdoor packaged unit and factory charged refrigerant provide cost-effective installation.
- High ESP up to 800Pa allows extensive ductwork to evenly distribute the air across a large space.
- Scroll compressor and free cooling ensure highly efficient 24/7 operation.
- Clogged filter alarm indicates when filter needs cleaning, ensuring optimum operation and minimized energy consumption.
Lower CO2 equivalent and market-leading efficiencies
Since the launch of Ururu Sarara in 2013, the world’s first air conditioner to use R-32 refrigerant, we have worked to convert our portfolio to lower GWP refrigerants. The launch of a new rooftop series, a completely newly developed portfolio specifically for R-32 refrigerant, is continuing this evolution.
Wide range to cover your needs
Made-To-Stock units (MTS)
48 predefined units readily available from stock
- Fast delivery
- 3 versions Base, 2 dampers and 3 dampers
- Thermodynamic heat recovery available on full FC3 range
- Extended capacity up to 100 kW!
- Comes with a wide range of standard integrated features
Made-To-Order units (MTO)
Fully cusomizable units for maximum flexibility
- Almost infinite configuration possibilities thanks to wide choice of options
- 4 versions Base, 2 dampers, 3 dampers and 4 dampers
- Thermodynamic heat recovery available on full FC3 range
- Premium efficiency plate heat exchanger available on RS4 range
- Extended capacity up to 100 kW!
- Comes with a wide range of standard integrated features
- Easy selection via selection software: rooftop.daikin.eu
Standard integrated features on all units
- Increased capacity range up to 190 kW!
- Inverter driven compressors
- 25 mm double skinned panels
- Full color touch display
- Integrated connectivity
Increased capacity range up to 190 kW!
- More flexibility to tackle larger projects with a small footprint
Inverter driven compressors
- Great year-round seasonal efficiency
- Available up to 120 kW models
25 mm double skinned panels
- Ensuring long lasting life and providing good thermal and sound insulation
Full color touch display
- Intuitive to use
- Better visualisation of unit parameters
Integrated connectivity
- Direct integration into Daikin Intelligent Touch Manager BMS (via BACNET protocol)
- Easy integration in 3rd party BMS systems via Ethernet port (BACnet TCP/IP & Modbus TCP/IP) or 3-cable port (Modbus over RS485)
4 ranges to suit your needs
UATYA-BBAY1
High installation flexibility and easy servicing
- ‘Plug and play’ for easy installation
- High efficiency
- Field convertible return and supply air
- Direct integration with Daikin or third party BMS
- Factory pre-charged refrigerant
UATYA-BFC2Y1
2 damper version, with integrated fresh air
- Free cooling with 100% fresh air possible
- Improved air quality
- Energy saving using fresh outdoor air to cool the building
- Includes all Base model features
UATYA-BFC3Y1
3 damper version, with integrated fresh air and extraction
- Integrated extraction damper eliminates over-pressure
- Thermodynamic heat recovery, recovering waste heat
- Includes all FC2 model features
UATYA-BRS4*
4 damper version, with integrated fresh air, extractionand plate heat recovery
- Premium efficiency plate heat exchanger, recovering waste heat
- Bypass damper to allow plate heat exchange or free cooling
- Includes all FC3 model features
- Only available as Made-To-Order model
Rooftop selection software
- Web & cloudbased access to your projects from anywhere, any place,...
- Platform (Windows, Mac,...) and hardware (laptop, desktop, tablet) independent
- No need to do local installation or updates
Learn more