Energy efficiency that’s better for your home environment
Daikin's Altherma air-to-water low temperature heat pumps are the optimal choice for homes of all types, including new homes or builds. When combined with underfloor heating or low temperature radiators, the configuration requires less energy to heat your home. Designed in Europe, for Europe, our air-to-water heat pumps are suitable for all European climates, year-round.
Need some expert air-to-water heat pump advice?
Arrange for a Daikin Sustainable Home specialist to call you
Want to save money when switching to an energy-efficient heat pump?
With government funding on offer its easier than you think to make your change for good.
- Heating
- Cooling
- Hot water
- Solar support
Heating
Heat pumps extract heat from the outside air, which makes heating your home an energy efficient process.
Looking for more information?
Cooling
Powered by renewable energy sources, heat pumps cool your home without consuming large amounts of energy.
Looking for more information?
Hot water
Combining a heat pump with a domestic hot water tank produces enough hot water at high efficiency for you and your family.
Looking for more information?
Solar support
Optional solar support is a free energy source that can produce up to 70% domestic hot water.
Looking for more information?
Powered by renewable energy
Powered by 75% energy extracted from the air and 25% electricity, our air-to-water low temperature pumps heat and cool your home with A+++ energy efficiency. You can also combine your heat pump with solar support to increase your savings on hot water production.
Want to talk to us about air-to-water heat pumps?
How a heat pump works
A heat pump controls the temperature by transferring heat. There are three essential components to a heat pump: the outdoor unit (evaporator), the indoor unit(s) (condenser) and the refrigerant. The refrigerant transfers the heat as it circulates between the outdoor and indoor unit(s).
- The evaporator extracts energy from the renewable source (air, water, geothermal or solar) by forcing the liquid to transform into a gas.
- The compressor compresses the gas, which raises its temperature.
- The condenser exchanges the heat from the gas to the heating system, and the gas returns to a liquid state.
- The expansion valve lowers the pressure of the refrigerant, which triggers evaporation and the cycle begins all over again.
We simply reverse this cycle to cool your home.
Perfect fit for new builds
Daikin's air-to-water low temperature heat pumps are the optimal choice for new homes or builds. When combined with underfloor heating or low temperature radiators, the configuration requires less energy to heat your home. Designed in Europe, for Europe, our air-to-water heat pumps are suitable for all European climates year-round.
Powered by renewable energy
By extracting renewable energy from the air, our Daikin Altherma low temperature heats, cools and provides your home with hot water in a sustainable way.
- Powered by 75% renewable energy extracted from the air and 25% electricity
- Earned an A+++ energy label for its space heating
- Combine your heat pump with solar support to increase your hot water savings
Hot water savings with solar energy
Reduce your energy costs by taking advantage of the sun's renewable energy. Our solar panels are easy to install and produce up to 70% of the energy your hot water heat pumps and boilers need. Equally available for all building types, our solar hot water systems accommodate small and large homes. Choose between a pressureless or pressurized hot water system.
Pressureless ECH2O thermal store
- Ideal for new homes
- Higher energy performance than pressurised systems
- Requires a direct vertical connection from the tank to the solar collectors
- If there is no sun, the system automatically drains to prevent frozen pipes
Pressurized ECH2O thermal store
- Ideal for renovations and existing homes
- Possibility to use curved piping to connect the tank to the solar collectors
- Filled with water and antifreeze to prevent frozen pipes
- The system is pressurised and sealed for your safety
Always in control
Download our Daikin Residential Controller app, connect your unit to Wi-Fi and control your climate from anywhere. It is that easy.
Compatible with a variety of emitters
Daikin Altherma low temperature air-to-water heat pump systems are compatible with a variety of heating and cooling emitters. This way you can select the ideal combination for you interior.
Daikin Altherma 3 R
The power pact
The world’s first high capacity R-32 refrigerant split heat pump, with cooling!
Daikin Altherma 3 M 11-16 kW
Powerful yet compact
The Daikin Altherma 3 Monobloc is the Daikin’s first third generation monobloc, benefiting from a new design and using the R-32 refrigerant.
Daikin Altherma 3 M 4-8 kW
The monobloc standard
Daikin Altherma 3 M is the Daikin’s first third generation monobloc, benefiting from a new design and using the R-32 refrigerant.
Want more details?
Download our homeowner heat pump brochure
Contact us
Want to talk to us about air-to-water heat pumps?
Fill out the contact form below, and for home-heating help