Skip to main content

Daikin Apps

Always in control. Control your climate from any place, at any time.

Daikin Onecta is now having multi home and multi user feature available under beta

Daikin Residential Controller logo

Onecta app

Available for heating and air conditioning products

Simply connect your unit to your home network (cable or WLAN) and download the app to change the thermostat, set temperature schedules, review your energy consumption. The Onecta app is compatible with your air conditioning systems and heating systems.

NEW: voice control functionalities available with Alexa and Google home

 

*) The features available in the app can vary depending on the type of system and indoor unit you have.

Illustrating connection between Daikin units and the Daikin Residential Controller.

Onecta app
Heating and air conditioning

Heating and air conditioning settings on the Daikin Residential Controller

Onecta app
Heating and air conditioning

Control your climate

This screen provides you with an overview of your building and access to several features to control your indoor climate. You can also control up to 50 units at once for air conditioning systems. 

*) The features available in the app can vary depending on the type of system and indoor unit you have.

Voice control​

Control your system and enjoy maximum comfort, just by using your voice.​

Via Amazon Alexa or Google Assistant you can control main functions such as temperature set point, operation mode, fan speed, and much more!​
​
*) This feature is only available for the Daikin Onecta app​

Setting the living room temperature through Google Assistent or Amazon Alexa.

Individual rooms

Using the interactive thermostat, you can control the temperature, operation mode and schedule actions for individual rooms. 

*) The features available in the app can vary depending on the type of system and indoor unit you have.

Cooling controller on the Daikin Residential Controller

Onecta app
cooling

Heating controller on the Daikin Residential Controller

Onecta app
heating

Time schedule on the Daikin Residential Controller

Onecta app
heating and air conditioning

Time scheduling

Create different schedules with up to 6 actions a day for 7 days and activate specific operation modes. Time scheduling for hot water. 

*) The features available in the app can vary depending on the type of system and indoor unit you have.

Energy usage

Monitor your unit’s* energy consumption to increase your energy savings. User-friendly graphs and icons help you determine where you can save. Visit this page to explore which indoor units are compatible with this feature. 

*) The features available in the app can vary depending on the type of system and indoor unit you have.

 

*This feature is only available for some indoor units

Energy consumption overview on the Daikin Residential Controller

Onecta app
Heating and air conditioning

Download the app

Daikin online controller heating app icon

More information

Frequently asked questions

Terms of use
Onecta app

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us