Skip to main content

Daikin Altherma 3 M 4-8 kW

The monobloc standard

Functional design

Daikin Altherma 3 M See Through Visual Front

A redesigned casing

The white front grille made of horizontal lines is hiding the fan from view, reducing the perception of the sound produced by the unit.
The light grey and seamless casing is slightly reflecting the environment where the unit is installed, helping it to blend in in any decor.

Monobloc running on refrigerant R-32

Daikin is a pioneer in launching heat pumps equipped with R-32. With a lower Global Warming Potential (GWP), the R-32 is equivalent in power to standard refrigerants, but achieves higher energy efficiency and lower CO2 emissions. Easy to recover and reuse, R-32 is the perfect solution for attaining the new European CO2 emission targets.

 

bg-image

Consistent compactness

The monobloc is the ideal solution for places that have limitations on space. No additional indoor unit is required, and the monobloc can fit right under a window to save outdoor space.

 

 

monobloc gif

Help installers and commissioning

The rotary switchbox is a brand-new feature in this monobloc heat pump.
> it helps installers accessing the hydraulic and refrigerant components of the unit in an easy way.
> The service and commissioning can be then performed with ease.

 

bg-image

Onecta app, with voice control

  • Control the heating system from home or remotely via smartphone
  • Control the heating system with voice commands
  • Integrate with Google Assistant and Amazon Alexa
  • Other features include:
    • Scheduling for daily use or holiday mode
    • Controlling multiple units/performance boosting
    • Monitoring energy consumption

 

Daikin Residential Controller logo

Madoka: a user-friendly wired room thermostat

  • Sleek and elegant design
  • Intuitive touch button control
  • Three colours to match any interior (white, black and silver-grey)
  • Compact unit measuring only 85 x 85 mm

 

Heating and cooling emitters

As a mid-temperature heat pump, the Daikin Altherma 3 M works perfectly with various emitters, including fan coils, underfloor heating and heat pump convectors.

Handheld Shower Head With Warm Water

Domestic hot water production

The monobloc combines with stainless steel tanks (EKHWS-D), thermal stores and panels (EKHWP) to provide domestic hot water quickly.

 

Man-Machine Interface (MMI)

Inspired by the award-winning design of the Daikin Altherma 3 indoor units, Daikin also upgraded this controller to deliver an even more user-friendly interface.

 

Man-Machine Interface
bg-image

Strengthened performances

The Daikin Altherma 3 M shows improved performances:

  • All-year round comfort
  • Up to A+++ (space heating)
  • Operation down to -25°C outside temperature
  • Delivers leaving water temperature of 55°C at -15°C outside temperature
  • Available in 4, 6 and 8 kW
  • Suitable for small new build or recent renovations

 

Learn more

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us