What are air-to-air heat pumps?
Air-to-air heat pumps heat and cool your home with energy extracted from the air and just 20% electricity - an exceptionally energy-efficient way to achieve the perfect temperature year-round.
Made to fit any home
Whether you’re renovating your home or building a new one, a Daikin air-to-air heat pump fits all your cooling and heating needs. Our flexible units are easy to install, making them ideal for replacing old electric systems. Plus, their A+++ energy efficiency ratings and low environmental impact meet all green building requirements.
Best-in-class energy efficiency
Daikin air-to-air heat pumps offer up to A+++ energy efficiency thanks to a number of advanced solutions. Our signature inverter technology, for example, reduces the energy consumption by up to 30% compared to a non-inverter system, simply by adjusting the speed of the motor as required instead of shutting it down and starting it back up completely.
Cool and heat up to 5 rooms
Daikin air-to-air heat pumps offer a range of options: either connect a single indoor unit to one outdoor unit, or use our multi-split system to connect up to five indoor units to one outdoor unit. The multi-split system allows you to efficiently cool or heat up to five different rooms to different temperatures.
Learn more
Only one system for hot water and air conditioning
Our new Multi + range connects a single outdoor unit with up to 3 indoor units and a domestic hot water tank of 90 or 120 litres. Domestic hot water, cooling and heating is the key strength of this affordable all-in-one system.
Powered by renewable energy
Powered by 80% energy extracted from the air and 20% electricity, our air-to-air heat pumps cool and heat your home with A+++ energy efficiency, the highest possible energy efficiency available on the market.
Want to talk to a Daikin installer about air-to-air heat pumps?
Energy efficiency that’s better for your budget
Whether you're renovating your existing home or building a new one, a Daikin air-to-air heat pump is the ideal way to enjoy highly versatile, energy-efficient heating and cooling. Thanks to their flexible design, our units can fit almost any floor plan, with their energy efficiency ratings satisfying all green building requirements.
Need some expert air-to-air heat pump advice?