Skip to main content

Reclaim with Confidence

Save up to 70% of time and costs on refrigerant reclaim

With cost savings and rewards on offer it really does pay to recover refrigerant

 

    Throughout the lifetime of any VRV installation, there may be times that repairs, maintenance or replacements are required – and ultimately, any piece of equipment will eventually reach the end of its lifespan. 

    Now, you can minimise the time it takes to recover refrigerant responsibly when you Reclaim with Confidence.

    Reclaim with Confidence is a fixed fee service that saves almost 70% of time and costs when it comes to on-site repair and equipment recovery. And, what’s more, we ensure refrigerant is recovered for reclaiming – all completely hassle free. 

    What’s more, as part of the Daikin D1 installer network, we’ll make a payment into the D1 installers’ Business Development Fund based on the quantity of R410A refrigerant reclaimed. 

    You can even claim the cost of the Reclaim with Confidence service from your Business Development Fund by completing a claim online at d1.daikin.co.uk in the usual way, to boost your cost savings even more. 

    Innovative technologies to offer market-leading efficiencies

    Truly sustainable over the entire life cycle thanks to market-leading real life seasonal efficiencies

    Reduced CO2 equivalents thanks to the use of the lower GWP refrigerant R-32

    Unique auto cleaning filters to maximise comfort and efficiency 24/7

    Why Reclaim with Confidence?

    • Practice more sustainable business and ensure refrigerant is reclaimed to the highest quality standards for reuse
    • It’s quicker, easier and more cost effective to recover refrigerant, with the equipment used by our partner, A-Gas Rapid Recovery, able to reclaim 34kg of refrigerant an hour
    • Compared with the cost of renting cylinders for recovering refrigerant, returning used refrigerant to the wholesaler and labour costs, it costs less than a third as much to Reclaim with Confidence instead
    • The service can be arranged for all refrigerants – i.e. R410A, R407C and many more – and the refrigerant is guaranteed to be recovered securely and reclaimed to AHRI700 standard for future use 

    How reclaiming works with Daikin and A-Gas Rapid Recovery

    • Log onto the D1 portal and click on the 'Reclaim' tab. 
    • Complete the online order form, giving details of the site and an estimate of the refrigerant type and quantity. The price for the rapid recovery service will depend on the plated volume of refrigerant indicated in the system
    • The completed form is automatically sent electronically to A-Gas Rapid Recovery. They’ll contact you directly to agree a time and date for the site check (if required) or to go ahead directly with the recovery
    • On the day, A-Gas Rapid Recovery will meet your team for a site induction, bringing with them the cylinders needed for the quantity and type of gas on your site
    • Set up includes wheeling the reclaim rig into position, rolling out the recovery hose up to 250 feet and connecting recovery lines, before the rapid recovery machine recovers refrigerant at around 34 kilos an hour
    • Once all the refrigerant is recovered, the system is sealed and made safe before A-Gas Rapid Recovery pack up and leave
    • On completion, a certificate will be emailed to you recording how much refrigerant has been reclaimed, so you can present it to the site owner
    Engineered to provide comfort

    Engineered to provide comfort

    With multi-zone control, you can precisely manage the climate of different floors and rooms. The intelligent presence and floor sensors direct air away from you to create the perfect airflow, while the Variable Refrigerant Temperature prevents draughts. Designed with whisper quiet technology, your VRV runs so quietly that you forget it is even there.

    Quality products and people

    Quality products and people

    Our zero-defect policy means that we repeatedly test each unit during production to ensure that it runs perfectly for years to come. We also have the largest support network available so that a certified Daikin technician is always ready to help you.

    Market-leading control

    Market-leading control

    Equipped with our Daikin Variable Refrigerant Volume control, you can maintain individual control of different zones, rooms and floors with Daikin VRV.

    Connect your Daikin VRV with our Building Management System, which integrates seamlessly with 3rd-party equipment, so that you can control your climate, lighting, alarms and more with a single interface.

    A complete solution for climate control in your building

    From energy efficient heating and air conditioning, to ventilation and building management, we have climate solutions for your buildings.

    • Minimise hot and cold air loss via the entrance with a Biddle Air Curtain
    • The unique fully flat cassette integrates seamlessly into false ceilings and won't disturb you with its quiet operation
    • Accommodate high ceilings by installing underfloor heating to heat the air nearest to the ground
    • Breathe in fresh and healthy air that is free of mould and allergens with our plug-and-play HRV or air handling units for ventilation
    • Easily integrate hot water solutions for kitchens and restrooms 
    • Reliable infrastructure cooling down to -20°C for your server rooms
    A complete solution for climate control in your building
    • The intelligent sensors direct airflow away from people and automatically switch the unit to energy-saving mode or turn it off when they detect that the room is empty
    • Smart programmes make climate control easy throughout the entire building and our Building Management System (BMS) allows you to integrate and control all aspects of your building (heating, cooling, electricity, lighting, elevators, etc.)

    Our leading VRV outdoor units

    • VRV 5 Heat Recovery

      • Our sustainability hero
      • Highly effective 3-pipe heat recovery design
      • Simultaneous cooling and heating for maximum comfort
      • Widest range of dedicated R-32 indoor units on the market
      • Completely redesigned BSSV boxes
    • VRV 5 S-series

      • Lower CO2 equivalent and market-leading flexibility
      • Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency
      • Low-height single fan range
      • Specially designed indoor units for R32, ensuring low sound and maximum efficiency
    • VRV IV + Heat pump

      • Optimum solution for excellent comfort
      • Compatible with a variety of stylish indoor units
    • VRV IV C+ series

      • Designed for even the coldest regions
      • Reliable heating down to -25°C without compromising on efficiency
      • Compatible with a variety of stylish indoor units
    • Water-cooled VRV + series

      • Ideal for high-rise buildings
      • Reduced CO2 emissions by using water as a heat source 
      • Unique zero heat dissipation principle maximising installation flexibility
      • Top energy efficiency to reach high BREEAM or LEED scores
    • VRV IV i-series

      • Invisible installation keeps your unit out of sight 
      • Unique VRV heat pump for indoor installation
      • Flexible and easy installation for all buildings due to 2-part outdoor unit

    Designed for your interior

    The widest range of indoor units available. Choose the best emitter for your space.

    Completing the solution

    Integrated Ventilation Solutions

    We proudly offer the widest DX ventilation range available on the market. From small heat recovery ventilation to large scale air handling units, we create fresh, healthy and comfortable environments for all situations. Each ventilation unit integrates with our VRV systems as a plug-and-play solution.

    Smart Building Management

    With Daikin, building management has never been easier. We offer a variety of climate control systems that integrate with your VRV system to help you manage your building's energy consumption efficiently and effectively.

    • Intuitive touchscreen interface makes controlling your climate easy 
    • Connect to the Daikin Cloud Service and control your system from any location, any time 
    • Integrate 3rd-party equipment to create a cost-effective mini Building Management System

    Cost-effective replacements

    Replacement VRV is a cost-effective solution ideal for replacing older, less efficient systems. By re-using existing piping and wiring, it eliminates interruptions to your daily operations.

    Unique auto cleaning technology

    Our round flow and concealed ceiling units have optional auto cleaning filters that increase efficiency, comfort and reliability for your customers or guests maximizing customer satisfaction.

    • Precise multi-zone control allows you to control different floors and rooms individually to reduce overall energy consumption
    • Heat and cool your building using renewable energy from the ground
    • By choosing Daikin you have the best partner for your green building and sustainability certifications, such as BREEAM, LEED, etc.

    Learn more

    Explore all of our products

    Add Reclaim with Confidence to your service today. 

    We can include any of our Partner with Confidence packages in your VRV quote with no obligation, so you can simply decide later if it’s the best option for you.

    For quicker, easier and more cost-effective responsible refrigerant reclaim, call us for a personalised quote.

    Build a partnership with promise

    Reduce your environmental impact without compromising on quality.

    Fixed-cost installation and aftercare support, for confidence that lasts.

    For complete cover and peak performance on every HVAC installation, from one lifetime to the next.

    Get support, guides & logins

    Contact Us

    Get information & support

    Contact a Daikin installer

    Contact Us

    Get installer information & support

    Contact Us

    Get information, CPD and certifications

    Contact a Daikin installer

    Contact Us