Product Features
- Unique combination of humidification, dehumidification, ventilation, air purification and heating & cooling in 1 system
- 3 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment. Detection is done in 3 directions: left, front and right. If no people are detected, the unit will automatically switch over to the energy-efficient setting.
- Onecta app (optional): control your indoor from any location with an app, via your local network or internet.
- No need to clean filters, thanks to the self cleaning filter
- Seasonal efficiency values: full range A+++ in cooling and heating
- Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
- Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA!
- 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces
- Reddot design award winner 2013
Benefits
Documentation
Download language
Download language