| FTXZ25NV1B (Archived) | FTXZ35NV1B (Archived) | FTXZ50NV1B (Archived) | |||||
|---|---|---|---|---|---|---|---|
| Power input | Heating | Nom. | kW | 0.03 | 0.030 | 0.030 | |
| Cooling | Nom. | kW | 0.03 | 0.030 | 0.030 | ||
| Sound power level | Heating | dBA | 56 | 57 | 59 | ||
| Control systems | Infrared remote control | ARC477A1 | ARC477A1 | ARC477A1 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 10.7 | 12.1 | 15.0 |
| Heating | High | m³/min | 11.7 | 13.3 | 14.4 | ||
| Low | m³/min | 5.3 | 5.6 | 6.6 | |||
| Heating | Low | m³/min | 6.7 | 6.9 | 7.7 | ||
| Dimensions | Unit | Width | mm | 798 | 798 | 798 | |
| Height | mm | 295 | 295 | 295 | |||
| Fan | Air flow rate | Cooling | Nom. | m³/min | 7.5 | 8.4 | 9.2 |
| Dimensions | Unit | Depth | mm | 372 | 372 | 372 | |
| Sound pressure level | Heating | Silent operation | dBA | 19 | 19 | 24 | |
| Fan | Air flow rate | Heating | Silent operation | m³/min | 4.8 | 4.8 | 5.9 |
| Cooling | Silent operation | m³/min | 4 | 4.0 | 4.6 | ||
| Sound pressure level | Cooling | High | dBA | 38 | 42 | 47 | |
| Weight | Unit | kg | 15 | 15 | 15 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | |
| Sound pressure level | Cooling | Low | dBA | 26 | 27 | 30 | |
| Piping connections | Gas | OD | mm | 9.5 | 9.5 | 9.5 | |
| Sound pressure level | Cooling | Silent operation | dBA | 19 | 19 | 23 | |
| Casing | Colour | White | White | White | |||
| Sound pressure level | Heating | Low | dBA | 28 | 29 | 31 | |
| Sound power level | Cooling | dBA | 54 | 57 | 60 | ||
| Sound pressure level | Heating | High | dBA | 39 | 42 | 44 | |
| Cooling | Nom. | dBA | 33 | 35 | 38 | ||
| Fan | Air flow rate | Heating | Nom. | m³/min | 8.6 | 9.2 | 10.7 |
| Sound pressure level | Heating | Nom. | dBA | 35 | 36 | 38 | |
| Standard Accessories | Wireless remote control | 1 | 1 | 1 | |||
| Photocatalytic air purifying and deodorising filter | 1 | 1 | 1 | ||||
| Dry batteries | 2 | 2 | 2 | ||||
| Indoor unit fixing screws | 3 | 3 | 3 | ||||
| Mounting plate | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | |||
| Phase | 1~ | 1~ | 1~ | ||||
| Power supply-=-Voltage | Voltage | 220-240 | 220-240 | 220-240 | |||
| Power supply-=-Frequency | Frequency | 50 | 50 | 50 | |||
| Notes | (1) - 230V | (1) - Back of heat exchanger | (1) - Back of heat exchanger | ||||
| (2) - 220V | (2) - 220V | (2) - 220V | |||||
| (3) - 240V | (3) - Front of heat exchanger | (3) - 230V | |||||
| (4) - Back of heat exchanger | (4) - 230V | (4) - Front of heat exchanger | |||||
| (5) - Front of heat exchanger | (5) - 240V | (5) - 240V | |||||