Skip to main content
Concealed ceiling unit with high ESP

FDA-A

ESP up to 250 Pa, ideal for large sized spaces
FDA-A

Product Features

  • High external static pressure up to 250Pa facilitates extensive duct and grille network
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • Possibility to change ESP via wired remote control allows optimisation of the supply air volume
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Up to 26.4kW in heating mode
  • Unified indoor unit range for R-32 and R-410A
  • Built-in drain pump (625mm) increases the flexibility and installation speed (standard for FDA125, optional for FDA200-250)
  • Standard supplied suction filter simplifies installation

Documentation

Sorry, we could not find any documents.