Skip to main content
Custom text , General Catalog Title

FDA-A / RZQ-C

Custom USP description, test 3
FDA-A / RZQ-C

Product Features

  • Available as 20 and 25kW
  • High external static pressure up to 250Pa facilitates extensive duct and grille network
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • Guarantees operation in heating mode down to -15°C
  • Possibility to change ESP via wired remote control allows optimisation of the supply air volume
  • Standard night quiet mode
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Maximum piping length up to 100m
  • Wide range of connectable indoor units
  • Up to 26.4kW in heating mode
  • Unified indoor unit range for R-32 and R-410A
  • Built-in drain pump (625mm) increases the flexibility and installation speed (standard for FDA125, optional for FDA200-250)
  • Maximum installation height difference up to 30m
  • Standard supplied suction filter simplifies installation

Benefits

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Documentation

Sorry, we could not find any documents.