Skip to main content

Perfera

Cool, heat and purify air in a sustainable way with an intelligent wall mounted or floor standing unit.

Perfect performance

Perfera is the wall mounted or floor standing up to A+++ energy-efficient solution for cooling and heating.

Outstanding energy efficiency

Perfera offers exceptional performance while reducing your environmental impact - and your energy bill.

Intelligent air purification

Enjoy clean, pure air at home thanks to smart filter technologies that break down allergens and remove odours.

Smart climate control

Easily manage Perfera with the infrared remote or via the app, Alexa, or Google Home.

Quick heat boost

Quickly heat your home to your ideal temperature with Perfera's heat boost function.

About Perfera

Perfera wall mounted unit

Perfera wall mounted unit

Smart air flow

The 2-area motion detection sensor directs air away from people and automatically switches the system into energy-saving mode when it detects an empty room.

Optimal comfort

The 3D airflow optimises the air flows in your home to make sure even the corners of large spaces are at the right temperature.

Quiet operation

Perfera uses a specially designed fan that optimises airflow and creates high energy efficiency at low sound levels.

 

Perfera floor standing unit

Perfera floor standing unit

Cosy heating

The Heat Plus function simulates radiant heat for 30 minutes, for a cosy effect. Afterwards, the system switches back to its previous settings.

Optimized convection

Perfera's floor warming function distributes hot air from the bottom of the unit for a cosy effect.

Even air distribution

The Perfera floor standing unit's dual airflow directs air both upwards and downwards, for comfortable and consistent heating.

Up to A+++ energy efficiency

Perfera extracts 80% of its power from the air and just 20% from electricity. Apart from that, the unit further reduces its energy consumption with a range of smart technologies and energy-efficient settings.

Intelligent air purification

Enjoy better, cleaner air. The Daikin Flash Streamer breaks down allergens such as pollen and fungal allergens and removes odours.

Always in control

Daikin air conditioners offer different ways to manage your home environment. Use the Daikin Residential Controller app on your smartphone, the infrared remote control, or the voice controls via Alexa or Google Home.

Heat boost

Heat boost quickly heats up your home when starting up your air conditioner.
Set temperature is reached 14% faster* than a regular air conditioner (pair only).

 

*Heat Plus test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting:23°C”
 
Illustration Of Connection Between In- and Outdoor unit

Split system

  • Connects 1 indoor unit to 1 outdoor unit 
  • Heats and cools 1 room 
  • Easy installation
Illustration Of Connection Between Outdoor Unit and Multiple Indoor Units

Multi-split system

  • Connects up to 5 indoor units to 1 outdoor unit 
  • Heats and cools up to 5 different rooms 
  • Controls individual rooms

Discover our products

  • FTXM-R

    Attractive, wall mounted design with perfect indoor air quality

  • FVXM-A

    Design floor standing unit for optimal heating comfort thanks to unique heating features

Watch our Perfera webinar