Keep a low profile
Our VRV IV S-series front blow units are slimmer and more compact than any other VRV unit, which means it’s able to overcome the challenges that aesthetics and regulations can impose. Equipped with the latest energy-saving technologies and connectable to a wide range of sleek commercial and residential units, our VRV IV S-series is a total air conditioning solution and the ideal choice for when outdoor space is limited.
Space saving design
The VRV IV S-series dimensions make it the most compact VRV unit on the market. Measuring only 823 mm, the unit is short enough that it fits discreetly under windows and is virtually unnoticeable, making it the best unit for roof and balcony installations. The unit’s front-blow principle also minimises turbulence and eliminates the need for ducting.
A wide range, big on features
They may be discreet, but the VRV IV S-series stand out when it comes to benefits they deliver. With a wide range of small-footprint units that are easily connectable to a selection of stylish and commercial solutions, the VRV IV S-series offers the perfect indoor climate with the comfort of flexibility and standard VRV IV features, such as the Variable Refrigerant Temperature.
Closing the loop: towards a circular economy
Reuse existing refrigerant and avoid over 150,000 kg of virgin gas being produced each year.
VRV IV+ heat recovery and VRV IV S-series units are now available with certified reclaimed refrigerant allocation. Make a positive choice for the environment by choosing a VRV L∞P by Daikin product!