Skip to main content

Daikin Altherma R Hybrid

Combine air and gas to provide heating, cooling and hot water

Heating

A Daikin Altherma hybrid heat pump automatically determines the most economically and energy efficient heating combination. 

Optimal comfort

Each heating system is designed to work so well, that you forget it’s even there. Smart controls and whisper quiet sound make Daikin solutions the best housemate you will ever have...

Cooling

Incorporate cooling for a total solution that integrates seamlessly with your existing piping and wiring.

Easy and fast installation:

3 components

> Heat pump outdoor unit

> Heat pump indoor unit

> Gas condensing boiler

Daikin heat pump outdoor unit.

As the heat pump indoor unit and gas condensing boiler are delivered as separate units, they are easier to handle and manipulate, and easier to install. The heat pump indoor unit is easily mounted on the wall with a standard back plate. With the quick interconnections, the gas condensing boiler is easily attached to the heat pump indoor unit, resulting in a very compact unit. Similar to all wall mounted gas boilers, all the connections are at the bottom and all the components can be accessed from the front, which makes the unit easy to service and maintain.

Daikin Gas condensing boiler.

Daikin Residential Controller App, with voice control

  • Control the heating system from home or remotely via smartphone
  • Control the heating system with voice commands
  • Integrate with Google Assistant and Amazon Alexa
  • Other features include:
    • Scheduling for daily use or holiday mode
    • Controlling multiple units/performance boosting
    • Monitoring energy consumption
Daikin Residential Controller icon.