Increase your energy efficiency, without replacing your entire system
Our Daikin Altherma hybrid heat pump combines renewable air-to-water heat pump technology with a gas condensing boiler, to ensure the highest efficiency. Its smart programming helps to save up to 35% more energy than a traditional condensing boiler by automatically determining the most economically and energy efficient combination based on energy prices, outdoor temperatures and indoor heat capacity.
Need some expert hybrid heat pump advice?
Arrange for a Daikin Sustainable Home specialist to call you
Want to save money when switching to an energy-efficient heat pump?
With government funding on offer its easier than you think to make your change for good.
- Heating
- Hot water
- Cooling
Heating
A Daikin Altherma hybrid heat pump automatically determines the most economically and energy efficient heating combination.
Looking for more information?
Optimal comfort
Each heating system is designed to work so well, that you forget it’s even there. Smart controls and whisper quiet sound make Daikin solutions the best housemate you will ever have...
Looking for more information?
Cooling
Incorporate cooling for a total solution that integrates seamlessly with your existing piping and wiring.
Looking for more information?
Supported by renewable energy
By extracting energy from the air, our Daikin Altherma hybrid heat pump uses an optimal combination of heat pump and gas condensing technology to heat and provide your home with hot water. When working in heat pump mode, the system is powered by renewable energy extracted from the air and can achieve up to A++ energy efficiency.
Want to talk to us about hybrid heat pumps?
The ideal combination
Our Daikin Altherma hybrid heat pump combines renewable air-to-water heat pump technology with a gas condensing boiler, to ensure the highest efficiency. Its smart programming helps to save up to 35% more energy than a traditional condensing boiler by automatically determining the most economically and energy efficient combination based on energy prices, outdoor temperatures and indoor heat capacity.
Supported by renewable energy
By extracting energy from the air, our Daikin Altherma hybrid heat pump uses an optimal combination of renewable and traditional energy to heat and provide your home with hot water. When working in heat pump mode, the system is powered by renewable energy extracted from the air and can achieve up to A++ energy efficiency.
Patented condensing technology for heating and hot water
Engineered with our unique dual heat exchanger, the Daikin Altherma hybrid heat pump uses condensing technology to produce heating and domestic hot water 10 to 15% more efficiently than traditional gas condensing boilers.
Easy and affordable installation
Hybrid heat pumps are ideal for renovations and replacing old boilers. The Daikin Altherma hybrid heat pump's compact design requires minimal installation space and integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.
Want more details?
Download our homeowner heat pump brochure
Contact us
Want to talk to us about air-to-water heat pumps?
Fill out the contact form below, and for home-heating help