Skip to main content

EWYT-B

R-32 air cooled heat pump

Product Features

  • Environmentally friendly R-32 refrigerant with a low Global Warming Potential (GWP)
  • Top product in terms of energy efficiency and operating range
  • Top energy efficiency in the market for both cooling and heating up to 3.6 for EER and up to 3.52 for COP in full load operation (up to 4.92 for SEER and up to 4.06 for SCOP in part load operation)
  • Capacity range: 74 - 640 kW
  • Scroll compressor heat pump
  • 2 efficiency versions and 3 different configurations for quiet operations
  • The fan silent mode allows the user to set up detailed time bands, reducing fan rotation speed and consequently reduce sound emission
  • The one or two truly independent refrigeration circuits with two or three compressors ensure outstanding reliability
  • Featuring the new MicroTech IV controller, which provides advanced control features
  • 2 different layouts: Parallel Coil and Double V Coil
  • Energy Efficiency

    The new R-32 heat pump by Daikin offers the highest efficiency levels in the market, both in cooling and heating modes.

  • Sustainability

    Thanks to the use of R-32 and the very high efficiency levels offered, this Series provides the lowest direct and indirect CO2 emissions.

The EWYT-B range