Skip to main content

EWYA-DA

Air cooled mini inverter chiller

Product Features 

  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to environmentally friendly R-32 refrigerant with a low Global Warming Potential (GWP)
  • Top product in terms of energy efficiency and operating range
  • Top energy efficiency in the market for both cooling and heating up to 3.25 for EER and up to 4.91 for COP in full load operation (up to 5.79 for SEER and up to 4.82 for SCOP in part load operation)
  • Capacity range from 11 up to 16 kW
  • Inverter heatpump
  • Daikin scroll compressor
  • New casing for the outdoor units
  • Separate MMI-2 controller for indoor installation
  • Single and three phase models available
  • Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Swing compressor

    Swing type compressors have a unified vane and roller with fewer moving parts producing low vibration and friction, achieve higher reliability and efficiency compared to conventionally rotary compressors