Welcome to your new room ambience
The choice of heating surface is essentially influenced by the room, window and wall layout of your new home.
Light-flooded rooms with large windows, variable, open floor areas and a constantly pleasant room climate – with underfloor heating systems by Daikin you can enjoy your creative living ideas to the full.
Contemporary heating – for the future too!
The available heating surface significantly influences your choice of heat generator. Modern heat generators such as heat pumps are designed for low system temperatures. And the lower the flow temperature, the more efficient and economical the heating system.
Goodbye oil and gas
Hello renewable heat
Claim £500 Boiler Scrappage Cashback when you switch you oil, LPG or solid fuel boiler for a Daikin Altherma heat pump.
Your advantages
›› Individual interior design
›› Free choice of floor coverings
›› Sustainable: Compatible with all heat generators
›› Savings in heating costs through more efficient use of energy
›› Healthy heat, suitable for house dust allergy sufferers
›› Simple and variable temperature control
›› Heating in winter and cooling in summer with maximum energy efficiency in combination with a Daikin heat pump
›› Can be combined with existing radiators
›› Suitable for modernisation projects and new-builds