Skip to main content

Daikin Altherma 3 Low Capacity Monobloc

Setting the new Monobloc standard

Functional design

Daikin Altherma 3 M See Through Visual Front

A redesigned casing

The white front grille with horizontal lines hides the fan from view, reducing the perception of sound produced by the unit. The light grey, seamless casing reflects the environment in which the unit is installed, helping it to blend in with its surroundings.

Daikin Altherma 3 Monobloc runs on refrigerant R-32

Daikin is a pioneer in developing heat pumps equipped with R-32 refrigerant. With a lower Global Warming Potential (GWP), R-32 is equivalent in power to standard refrigerants, but achieves higher energy efficiency and lower CO2 emissions. Easy to recover and reuse, R-32 is the perfect solution for achieving CO2 emission reduction targets.

 

bg-image

Consistently compact

The Daikin Altherma 3 Low Capacity Monobloc is the ideal solution for homes with limitations on space. No additional indoor unit is required, and the Monobloc unit can fit right under a window to save outdoor space.

 

 

monobloc gif

Easy installation and commissioning

The rotary switchbox is a brand-new feature in this Monobloc heat pump, giving installers easy access to hydraulic and refrigerant components, so commissioning and servicing can be performed with ease.

 

bg-image

Onecta app, with voice control

  • Control the heating system from home or remotely via smartphone
  • Control the heating system with voice commands
  • Integrate with Google Assistant and Amazon Alexa
  • Schedule daily use or holiday mode
  • Control multiple units & boost performance
  • Monitor energy consumption

 

Daikin Residential Controller logo

Madoka: a user-friendly wired room thermostat

  • Sleek and elegant design
  • Intuitive touch button control
  • Three colours to match any interior (white, black and silver-grey)
  • Compact unit measuring only 85 x 85 mm

 

Heating and cooling emitters

As a mid-temperature heat pump, the Daikin Altherma 3 M works perfectly with various emitters, including fan coils, underfloor heating and heat pump convectors.

Handheld Shower Head With Warm Water

Domestic hot water production

The monobloc combines with stainless steel tanks (EKHWS-D), thermal stores and panels (EKHWP) to provide domestic hot water quickly.

 

Man-Machine Interface (MMI)

Inspired by the award-winning design of the Daikin Altherma 3 indoor units, Daikin also upgraded this controller to deliver an even more user-friendly interface.

 

Man-Machine Interface
bg-image

Stronger performance

The Daikin Altherma 3 Monobloc offers improved performance:

  • All-year round comfort
  • Up to A+++ (space heating)
  • Operation down to -25°C outside temperature
  • Delivers leaving water temperature of 55°C at -15°C outside temperature

Learn more

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us