- Heating
- Hot water
Heating
Heat pumps extract renewable heat from the air, which makes heating your home an energy efficient process.
Hot water
With only using renewable energy from the air, Daikin Altherma high temperature can heat your hot water up to 80°C.
Claim up to £600 cashback when you choose Daikin
Replace your old boiler with an eco-friendly heat pump, and we’ll give you up to £600 cashback too
Why Choose the Daikin Altherma high temperature heat pump?
Because it is the perfect solution for renovations when you require a new heating system
that works with your existing piping and radiators
that replaces a traditional existing boiler
that will provide heating and hot water for the home
The Daikin Altherma high temperature heat pump has an outdoor unit that delivers high seasonal efficiencies and can be linked to a solar system for the production of domestic hot water, leading to extra savings.
Indoor unit & domestic hot water
Can be stacked with hot water tank to save spaceHigh temperature radiators
No need to replace your existing radiatorsOutdoor unit
Compact and silent outdoor unit
Hot water savings with solar energy
Reduce your energy costs by taking advantage of the sun's renewable energy. Our solar panels are easy to install and produce up to 70% of the energy your hot water heat pump needs. Equally available for all building types, our solar hot water systems accommodate small and large homes. Choose between a pressureless ir pressurized hot water system.
Pressureless ECH2O thermal store
- Ideal for new homes
- Higher energy performance than pressurised systems
- Requires a direct connection from the tank to the solar collectors
- If there is no sun, the system automatically drains to prevent frozen pipes
Pressurized ECH2O thermal store
- Ideal for renovations and existing homes
- Possibility to use curved piping to connect the tank to the solar collectors
- Filled with water and antifreeze to prevent frozen pipes
- The system is pressurised and sealed for your saftey
-
Daikin Altherma high temperature_ECPEN15-736_Product Catalogues_EnglishPDF | 311.30KB