Increase your energy efficiency, while keeping your existing radiators
Air-to-water high temperature heat pumps are ideal for renovations and replacing old boilers. The Daikin Altherma high temperature heat pump integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.
Need some expert air-to-water heat pump advice?
Arrange for a Daikin Sustainable Home specialist to call you
Want to save money when switching to an energy-efficient heat pump?
With government funding on offer its easier than you think to make your change for good.
- Heating
- Hot water
- Cooling
Heating
Heat pumps extract renewable heat from the air, which makes heating your home an energy efficient process.
Looking for more information?
Hot water
With only using renewable energy from the air, Daikin Altherma high temperature can heat your hot water up to 75°C.
Looking for more information?
Cooling
Our brand new Daikin Altherma 3 H HT can provide cooling thanks the indoor units available in reversible model.
Looking for more information?
Powered by renewable energy
Powered by 75% energy extracted from the air and 25% electricity, our air-to-water high temperature pumps heat and cool your home with A+ energy efficiency. You can also combine your heat pump with solar support to increase savings on your hot water production.
Want to talk to us about air-to-water heat pumps?
Increase your energy efficiency, while keeping your existing radiators
Air-to-water high temperature heat pumps are ideal for renovations and replacing old boilers. Daikin Altherma high temperature's compact design requires minimal installation space and integrates seamlessly with your existing piping and radiators. This way, you can enjoy the energy efficiency of a heat pump without having to replace your entire system.
Powered by renewable energy
By extracting renewable energy from the air, our Daikin Altherma high temperature heats and provides your home with hot water in a sustainable way.
- Powered by 75% renewable energy extracted from the air and 25% electricity
- Achieves up to A+++ energy efficiency label
- Combine your heat pump with solar support to increase your hot water energy savings
Want more details?
Download our homeowner heat pump brochure
Contact us
Want to talk to us about air-to-water heat pumps?
Fill out the contact form below, and for home-heating help