Skip to main content

Service with Confidence

Long-term value and sustainability from one lifetime to the next

When you specify Daikin’s Service with Confidence package with our VRV systems, you’re specifying sustainability – for the entire lifetime of the system and beyond.

All VRV units are now allocated with Certified Reclaimed Refrigerant to reduce the carbon footprint of the system. And by adding Service with Confidence to the specification, your clients will benefit from proactive management, monitoring and maintenance to optimise their units’ efficiency. 

Plus, we’ll ensure the supply of reclaimed R410A refrigerant for all servicing requirements throughout each units’ lifetime.* 

That’s Service with Confidence.

Three tiers of service. A lifetime of assurance.

With cover available in three tiers, you can be certain you’re offering your clients an expertly maintained, high-performing system that delivers cradle-to-cradle management of resources, from one lifetime to the next.

Essential Service

Includes the most fundamental cover your client might need, with a 7-year warranty on every Daikin VRV system. It’s much-needed peace of mind for one transparent cost.

Enhanced Service 

Not only will your client benefit from a boosted 10-year warranty on every Daikin VRV unit, they’ll benefit from annual energy reports as standard, for a better understanding of running costs and performance. Plus, our remote monitoring and commissioning service helps to provide long-term reassurance. 

Ultimate Service 

For complete protection from unexpected costs, repairs or breakdowns, our Ultimate Service includes our remote monitoring service, annual energy reports and diagnosis and troubleshooting packages, plus our gas supply** and Reclaim with Confidence service as standard. This package offers the industry’s longest warranty terms – up to 15 years. For true end-to-end lifecycle management.

Ready to discover hassle-free VRV?

Why specify Service with Confidence?

  • Always transparent pricing – no nasty surprises or unexpected bills
  • Guaranteed supply of Certified Reclaimed Refrigerant throughout the lifetime of every Daikin VRV unit
  • The environmentally responsible choice – even more so than units using R32 refrigerant with low global warming potential
  • Extended warranty terms of up to 15 years so your client can enjoy an expertly maintained, high-performing system throughout its lifetime

Build a partnership with promise

Reduce your environmental impact without compromising on quality.

Fixed-cost installation and aftercare support, for confidence that lasts.

With cost savings and rewards on offer, discover why it really does pay to recover refrigerant.

* Up to 15 years
**Refrigerant gas is provided by Daikin during standard service and maintenance activities. If refrigerant gas is required for other reasons (see detailed T&Cs) then refrigerant gas is provided at a fixed £/kg, published at the start of each year.

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us