AstroPure - High purity filtration solutions for areas where additional, extra high, filtration performance is needed
- Self-contained stand-alone recirculation unit (1628mm height)
- Standard high efficiency HEPA H14 filters
- Optional UV germicidal irradiation
- Plug & Play
- Air flow rate 2000 m3/h
- For commercial areas up to 200 m2
Features & Benefits
- Airflow rate up to 2,000m3/h
- HEPA H14 filter in accordance with EN1822
- Pre-filter options up to ISO Coarse 70% optional UV germicidal irradation (UVGI)
- Insulated double-all construction provides whisper-quiet operation
- Easy installation, operation, and maintenance in a totally self-contained system
Applications
Schools and Universities
Healthcare
Shops and Shopping malls
Commercial Buildings
Hospitality
Filter options
Prefilters
The standard installation includes an ISO Coarse 70% prefilter providing the lowest possible total cost of ownership with lower resistance, longer filter life and protection of the installed HEPA filter.
RedPleat
- ISO 16890: ISO coarse 70%
- Low pressure drop
- High dustholding capacity (DHC)
- Available with Antimicrobial treated media (RedPleat ULTRA)
RedPleat Carb
- ISO 16890: ISO coarse 65%
- Low pressure drop
- High dustholding capacity (DHC)
- Effectively removes offensive odors
Main filters
The HEPA filter features eFRM filtration media which combines ultra-high efficiency and particulate loading to remove 99.99% of dust, pollen, mold, bacteria, viruses, and any airborne particle with a size of 0.3 microns or larger.
AstroCel III
- H14 filtration efficiency according EN 1822
- V-shaped filter configuration, combined with microglass media, delivers higher flow and the lowest possible pressure drop vs traditional box style HEPA filters
- Utilizes high performance microglass media to provide high efficiency particulate removal
- Compatible with Discrete Particle Counter (DPC) and photometric test methods as access and instrumentation allow