Skip to main content
Air cooled scroll inverter heat pump

EWYQ-CWN

EWYQ-CWN

Product Features

  • Inverter chiller
  • High part load efficiency for low running cost
  • Minimal starting currents
  • No buffertank required for standard applications
  • Daikin scroll compressor
  • Wide operation range
  • Integrated hydronic module on request

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life

Documentation

Sorry, we could not find any documents.

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us