Skip to main content

ZEAS refrigeration condensing units

Reliable and energy efficient solutions for medium and low temperature refrigeration applications.

Energy efficiency

Designed with our signature VRV technology and inverter technology, Daikin ZEAS condensing units cut your energy consumption by 10 to 35% when compared to traditional refrigeration systems. Combined with our economiser technology, ZEAS condensing units are more efficient, last longer and perform at a higher capacity than other solutions on the market.

Meets the needs of your building

ZEAS units are factory-assembled and its reduced footprint makes installation in small spaces easy. Its modular design maximises installation flexibility because you can group outdoor units in blocks or rows, or distribute them around the building based on your needs. The built-in controls and automated optimisation features allow you to install a ZEAS unit as a plug-and-play solution. With the best surface-to-capacity ratio on the market, it also provides you with enormous savings in terms of space. Don't worry about disturbing the peace, ZEAS units operate so quietly, that your neighbours won't even notice it's there.

Wide temperature range

For larger capacities, you can combine two ZEAS outdoor units in parallel and use only one main suction and liquid line. ZEAS is available in different capacity ranges from 5 to 40 HP and delivers the required refrigeration capacity to third-party equipment such as open showcases, glass door freezers and evaporators.

  • Ambient temperatures: -20°C to +43°C
  • Evaporating temperatures: -45°C to +10°C

Always in control

Built-in, smart controls ensure that your unit always operates safely and efficiently. You can also connect your refrigeration unit to a third-party monitoring system through our Daikin Modbus interface.

Learn more

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us