Skip to main content

AAF AstroPure 2000

Plug & play, mobile recirculation unit with high efficiency filtration – for better indoor air quality in commercial spaces

AstroPure - High purity filtration solutions for areas where additional, extra high, filtration performance is needed

  • Self-contained stand-alone recirculation unit (1628mm height)
  • Standard high efficiency HEPA H14 filters
  • Optional pre and active carbon filters
  • Plug & Play
  • Air flow rate 2000 m3/h
  • For commercial areas up to 200 m2

 

Features & Benefits

  • Airflow rate up to 2,000m3/h
  • HEPA H14 filter in accordance with EN1822
  • Pre-filter options up to ISO Coarse 70%
  • Insulated double-all construction provides whisper-quiet operation
  • Easy installation, operation, and maintenance in a totally self-contained system

Applications

Schools and Universities

Healthcare

Shops and Shopping malls

Commercial Buildings

Hospitality

Filter options

Prefilters

The standard installation includes an ISO Coarse 70% prefilter providing the lowest possible total cost of ownership with lower resistance, longer filter life and protection of the installed HEPA filter.

RedPleat

  • ISO 16890: ISO coarse 70%
  • Low pressure drop
  • High dustholding capacity (DHC)
  • Available with Antimicrobial treated media (RedPleat ULTRA)

RedPleat Carb

  • ISO 16890: ISO coarse 65%
  • Low pressure drop
  • High dustholding capacity (DHC)
  • Effectively removes offensive odors

Main filters

The HEPA filter features eFRM filtration media which combines ultra-high efficiency and particulate loading to remove 99.99% of dust, pollen, mold, bacteria, viruses, and any airborne particle with a size of 0.3 microns or larger.

AstroCel III

  • H14 filtration efficiency according EN 1822
  • V-shaped filter configuration, combined with microglass media, delivers higher flow and the lowest possible pressure drop vs traditional box style HEPA filters
  • Utilizes high performance microglass media to provide high efficiency particulate removal
  • Compatible with Discrete Particle Counter (DPC) and photometric test methods as access and instrumentation allow

Range

  • BR00000749

    • For commercial areas up to 200m2
    • Standard high effiency HEPA H14 filters
    • Including pre-filter
  • BR00000751

    • For commercial areas up to 200m2
    • Standard high effiency HEPA H14 filters
    • Standard active carbon gas phase pre-filter
    • Easy to use LCD screen

Contact our Pre Sales and Customer Support Team