Skip to main content

Daikin Altherma 3 Monobloc, Daikin's first monobloc heat pump using R-32 refrigerant

Smaller, connected & more sustainable: the Daikin Altherma 3 Monobloc is a breakthrough compared to its predecessors

Brussels, 26 November 2020 – Daikin is taking a leap forward in innovation by launching the Daikin Altherma 3 Monobloc, its first monobloc heat pump of the third generation. The Daikin Altherma 3 Monobloc‘s compact dimensions and design improvements are surprising. This monobloc heat pump uses R-32 refrigerant, which offers higher performances and energy efficiency, while reducing CO2 emissions. In line with its innovative solutions, the Daikin Altherma 3 Monobloc heat pump can be controlled remotely via the recently updated Daikin Residential Controller App with voice assistant feature to provide an ever-increasing user comfort.

Compact improved design

Consumers will appreciate its compact and improved design, as the Daikin Altherma 3 Monobloc is capable of blending into different types of homes, in renovations and large new buildings. Indeed, its monobloc set-up requires only an outdoor unit that can perfectly fit under a window. This is because it has only one fan, while its predecessor needed two fans.

In addition to its architectural adaptation, some design changes help the unit blend into any environment: a black horizontal front grille hiding the single fan and the light grey casing, which reflects the installation space. Last but not least, the monobloc is easy to install: as a single unit, it includes most wiring and requires water connections to the inside of the house.

Implementing R-32 to contribute to carbon footprint reduction

Daikin has not only made the Daikin Altherma 3 Monobloc heat pump more convenient for consumers, but also more environmentally friendly. Indeed, in addition to being more compact, Daikin's innovation uses the more energy efficient R-32 refrigerant.

Practically, the R-32 refrigerant reduces the environmental impact of the heat pump by 75% and needs 30% less refrigerant charge compared to the R410-A, previously used by its predecessor. Moreover, with a lower Global Warming Potential (GWP), it achieves higher energy efficiency and lower CO2 emissions. The R-32 refrigerant will help to accelerate the much-needed transition to renewable heating solutions since it is a mono-component refrigerant, which means its recycling and its reuse are also facilitated, which constitutes an additional ecological advantage.

“We decided to deploy the R-32 refrigerant in our new Daikin Altherma 3 Monobloc heat pump because we know its benefit for the environment. We are a pioneer in launching heat pumps equipped with R-32, but this is the first monobloc equipped with this refrigerant. R-32 is the perfect solution for attaining the new European CO2 emission targets. Together with its innovative compact size, this heat pump can easily be installed in every European home,” says Patrick Crombez, General Manager Heating and Renewables at Daikin.

 

100% connected, ever easier

In order to make its use more fluid, easy and effective, the Daikin Altherma 3 M is also connected to the updated version of the Daikin Residential Controller app.  Thanks to the app, users can manage their heating and cooling systems from their smartphone at home or remotely. The app includes intuitive functions such as a scheduling program to schedule temperature and operation mode, a tailor-made control function to control all heating and/or cooling units and a monitoring feature for a clear overview of performance and energy consumption. To top it all off, the renewed version of the app has a voice control feature with assistants such as Amazon Alexa.

 

Patrick Crombez, General Manager Heating and Renewables at Daikin Europe: “Daikin proves again that we are part of your connected home. Thanks to the voice control feature of the Daikin Residential Controller app, we confirm again our promise to offer great design and user experience. It is easy, user-friendly, and fast. The app is part of the end-to-end solution we want to offer our customers: heating, cooling, ventilation, energy optimization and controls”.

 

Comfort and premium performance

The Daikin Altherma 3 Monobloc offers enhanced performance and a broad product line up.
  • From 9 to 16 class models, the unit can answer every need, in renovations and large new buildings
  • Operating range down to -25°C outside temperature, with guaranteed heating capacities down to -20°C
  • Exit water temperature of 60°C at -7°C outside temperature
  • The Daikin Altherma 3 Monobloc attains the best energy labels, up to A+++ (space heating 35°C)

 

About Daikin

Daikin Europe N.V. is a major European producer of air conditioners, heat pumps and refrigeration equipment, with approximately 10,000 people employed throughout Europe and 14 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Turkey, Austria and the UK.

Globally, Daikin is renowned for its pioneering approach to product development and the unrivalled quality and versatility of its integrated solutions. With more than 90 years‘ experience in the design and manufacture of heating and cooling technologies, Daikin is a market leader in heat pump technology.

Related articles

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us