Skip to main content

Commission with Confidence

Daikin’s Commission With Confidence service includes refrigerant supply, system charging and commissioning assistance, all for a flat rate.

Daikin’s Commission With Confidence service includes the supply of R410A refrigerant trim charge is guaranteed as part of a commissioning package for a set fee. So you can enjoy complete confidence from tender to installation of a VRV system, while ensuring your system is commissioned for maximum efficiency.

Confidence in supply

Daikin is striving to reduce the CO2eq impact of our systems, so from 2019 the trim charge refrigerant we supply as part of our Commission With Confidence service will now be reclaimed refrigerant. This reclaimed refrigerant is certified to AHRI700

standard and therefore identical in quality to virgin refrigerant but it has much lower CO2eq emissions generated during manufacture and has zero impact on the F-Gas quota.

Confidence in simplicity

Our options are transparent, regardless of VRV type. Choose from our Standard and Premium packages to enjoy additional security when pricing for installations and aftercare monitoring for your clients.

Confidence in cost

This fixed-cost commissioning service includes, as standard, the cost of charging the system with refrigerant gas. With the premium option, cloud set up and one year’s monitoring is also included at a reduced rate. What’s more, when quoted with us as part of your

VRV project, these packages are guaranteed for a set time periodm(stated at the point of purchase). This will protect you against fluctuating prices between the time you quote, and the date given.

Two packages to choose from. The support of one trusted supplier

Our two service offerings are designed to give you VRV commissioning confidence. Choose from our Standard and Premium packages to enjoy additional security when pricing for installations and aftercare monitoring for your clients.

Commissioning support charging the system with refrigerant

Use Daikin service on site to provide refrigeration system commissioning assistance with the supply of the R410A trim charge at a set fee. We’ll undertake a visible system check and ensure your VRV successfully completes its test run and is fully operational.

Service includes

  • Daikin service on site to assist with refrigerant system commissioning 
  • All refrigerant required to cover trim charge for installation

Commissioning support charging the system with refrigerant cloud monitoring

Our Premium package offers commissioning assistance and trim charge just like the Standard service, plus cloud set up and monitoring for one year, all included in the price.

Service includes

  • Daikin service on site to assist with refrigerant system commissioning 
  • All refrigerant required to cover trim charge for installation
  • Initial cloud set up 
  • Energy and system monitoring for 1 year
  • 1 annual monitoring report

Both services are available for you to quote now. Simply ask us to include these packages in your VRV quote, then decide later if it’s the best option for you.

Protect yourself. Ask us for your personalised quote today.