Skip to main content

System controls

Take advantage of our system controls to manage and monitor your chiller plant room.

iCM intelligent Chiller Manager

Our factory-engineered system can optimise the performance and increase the efficiency of your chiller plant room.

Main functionalities

Our system controls perform the following tasks:

  • Checks chiller availability: determines which chillers are available based on unit controls, Modbus communication and pump status
  • Sequencing: determines which available chillers will operate based on energy efficiency
  • Staging: calculates the appropriate amount of energy to meet chiller demand, taking temperature and rotation into consideration
  • Stopping: recycles the order of chillers to meet demand capacities
  • Manage settings: ensures the number of operating chillers stays within a certain range, regardless of capacity demand

Product line-up and specifications

iCM is available in two versions:

iCM standard

  • iCM standard is a system control that contains a library of pre-set applications. This standard system is divided into three configurations based on the amount of chillers and peripherals it can manage.

iCM customized

  • iCM customised is a free system control that covers applications not featured in the iCM standard version.

Remote control and monitoring

iCM intelligent manager can also connect to:

  • Daikin On Site, our remote monitoring and control system services
  • General BAS/BMS through BACnet or Modbus Modules, based onBACnet/IP or Modbus RTU/RS-485 protocols
  • Built in HMI, Remote HMI, Web HMI and Daikin On Site for control and configuration

Get support, guides & logins

Contact Us

Get information & support

Contact a Daikin installer

Contact Us

Get installer information & support

Contact Us

Get information, CPD and certifications

Contact a Daikin installer

Contact Us