Busy over the festive period? We’re here to help…
At Daikin UK, we’re committed to supporting your business all year round – even during the festive period. To give you the highest standards of service, our ordering and service departments will remain open throughout the 29th, 30th and 31st December. So if you’re busy over the holiday season, we’re here to help. See our festive opening hours, contact details and delivery availability below:
| Department | Contact Details |
| Sales Order Processing | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call your normal number. Sales orders can also be processed via My Daikin |
| Spare Parts | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call 01932 879230. Our online spare parts bank will be operating as normal. |
| Warranty | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call 01932 879275. |
| Regional Service Offices | Available from 9am - 3pm on the 29th, 30th and 31st December. Please contact: > London & Eastern region: 01932 879274 / weybridgeservice@daikin.co.uk > Western & Midlands region: 01932 879278 / bristolservice@daikin.co.uk > Northern England & North Wales region: 01932 879284 / manchesterservice@daikin.co.uk > Scotland & Northern Ireland region: 01932 879279 / glasgowservice@daikin.co.uk Note Scotland will also be closed on 4th January, limited cover from Manchester will be provided. |
| Deliveries | Deliveries under 15kg can be arranged on the 29th, 30th and 31st December – please call us to discuss your specific needs. Deliveries above 15kg will be affected by our Christmas closure. Large orders can be collected from our warehouse or be delivered on a dedicated vehicle, subject to availability. Price on application. Please call us to discuss your specific needs. First delivery in New Year: 4th January for England and Wales and 5th January for Scotland, orders need to be placed by 2pm on 24th December. |
| Credit Control | Available from 9am – 3pm on the 29th, 30th and 31st December Tel: 01932 879000 (option 5) Agata Kazimierczak on kazimierczak.a@daikineurope.com or Tel: 01932 879036 Jacek Malak on malak.j@daikineurope.com or mobile 0048 695 232281 Any orders received from accounts that are on hold will be reviewed/released for delivery from 4th January onwards. |
| Technical Helpdesk (Daikin Altherma) | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call 01932 879277. |
| Technical Helpdesk (Air Conditioning) | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call 01932 879200. |
| Daikin Heating Contact Centre | Available from 9am - 3pm on the 29th, 30th and 31st December. Please call 01932 879271. |