Daikin IAQ Service Offering
Installation and commissioning
It is crucial that HVAC systems are installed according to manufacturers' recommendations and commissioned to the final design.
Installers have been known to make changes on site – varying piping length, for example – which can have a significant impact on performance, energy efficiency and indoor air quality.
Using (and supervising) an approved installer to install a particular manufacturer’s systems is key, as is choosing a company with experience of similar installations.
Maintenance
Regular maintenance of ventilation systems is obviously important and should be part of the overall servicing regime for a building’s HVAC system.
Cleanliness is of particular importance when dealing with ventilation, as dust and dirt can affect its ability to maintain indoor air quality.
Maintenance should include checking the intake and exhausts for any signs of dirt build-up, pollution or contamination, damage from weather and animals, as well as inspections of ductwork and the indoor units.
Daikin Refilter Program
Daikin offers a Refilter program for analysis, optimization and improvement of your HVAC system with a total focus on Indoor Air Quality.
- Indoor air quality audit
- Fresh Air program for optimization of settings
- Customized action plan with improvement and countermeasures
Our experts offer a site visit with an IAQ oriented technical checklist.
We support you with our expertise to verify the status of your HVAC system and give you a clear report of the condition of your A/C system, AHU, ducts, ventilation units and indoor units.
We identify an immediate set of actions that will improve the capability of your system to increase the fresh air in the indoor ambient and reduce the recirculation of dust.
Our experts offer a site visit with an IAQ oriented technical checklist.
We support you with our expertise to verify the status of your HVAC system and give you a clear report of the condition of your system, AHU, ducts, ventilation units and indoor units.
IEQ Sensor: Our new Indoor Environmental Quality sensor
The device measures your well-being, tracking indoor air quality values, environmental comfort and electromagnetic pollution. It is available with 12 sensors and 15 parameters, and it connects through your WiFi network or via NB-IoT technology.
- Installation
- Sensor Dashboard
- Connectivity
- Indoor Environmental Quality Services
- Green Building certification
Installation
Installation can be executed through the Configuration App. Credentials for the application are provided by our local representative.
Sensor Dashboard
The device connects to Daikin’s monitoring platform accessible via daikiniaq.com. It allows to monitor Indoor Environmental Quality levels and create periodical reports based on the data detected during the sensor’s activity. It creates a video wall application to show indoor air quality levels lively to your customers.
Connectivity
The IEQ Sensor ensures perfect integration with Daikin’s remote monitoring and smart maintenance platform Daikin on Site and Daikin Cloud Service. It allows to have perfect control over the entire Heating Ventilation and Air Conditioning system installed in the building. (coming soon)
Indoor Environmental Quality Services
The IEQ sensor guarantees the best control over the environment of the facility as part of Daikin air quality assessments and maintenance packages.
Green Building certification
The installation of the IEQ sensor by Daikin may help you getting better ratings as green building projects accredited with LEED and WELL certification thanks to Indoor Environmental Quality credits.
Keep control of your IEQ
Daikin Service Experts support you to identify any improvable point of your HVAC system, with a dedicated set of options from our full range of services and experience.