Skip to main content

Product info

Sound pressure
down to 19 dBA
Heating cooling capacity (kW)
3.2 / 3.0
Energy label heating
up to A+++ (A+++ to D)
Energy label cooling
up to A+++ (A+++ to D)
# indoor units on a single outdoor unit (multi)
1
Dimensions indoor unit (hxwxd)
295x798x189 mm

Enjoy award-winning design at home

The Stylish model will be perfectly at home with you, thanks to its elegant design, curved corners and slim dimensions

A more comfortable indoor climate

Enjoy ultimate comfort without compromising on energy efficiency, courtesy of the silent fan, the intelligent thermal sensor and perfect temperature distribution

Couple enjoying comfort of the Daikin air conditioner

More information

The air-to-air heat pump indoor unit is the part of an air-to-air heat pump system that’s located within the home, and provides the conditioned air into the space.

The choice of an air-to-air heat pump indoor unit depends on your specific needs but it's important to understand how the system works as a whole. There are different air-to-air heat pump systems (also known as air conditioners), each with its own unique characteristics. One of the most popular types used in homes is a split system, which is split into two units: one indoors and one outdoors. While heating, the outdoor unit extracts heat from the outside air and transfers it inside via the indoor unit, or reverse when cooling your home.


There are three types of air-to-air heat pump indoor units:

Wall-mounted units

Wall-mounted models (Stylish, Ururu Sarara, Daikin Emura, Perfera,) come in different sizes and colours to match with your interior.

Floor-standing units

Floor-standing models (Perfera Floor) are compact air conditioner that fit perfectly under a window sill or in a room where the height is limited.

Concealed ceiling units

Concealed ceiling units. If you don't want a visible indoor unit, a concealed air-to-air heat pump can be installed in suspended ceilings or false walls.

There are three options for the placement of the indoor unit of an air-to-air heat pump (also known as air conditioner):

A wall-mounted unit

A wall-mounted unit is ideally positioned above a door or centrally placed in a room. To provide the best comfort, it is not recommended to place the unit above a sofa, the head of the bed or a large closet. This will ensure the airflow can be distributed evenly throughout the room.

A floor-standing unit

A floor-standing unit can be installed underneath a window to avoid that the airflow is blocked. The unit should also not be blocked by furniture to ensure air flows evenly around the room.

A concealed ceiling unit

A concealed ceiling unit is installed in a false ceiling and therefore offers more flexibility thanks to its compact design as only the grilles are visible. The area around the vent should not be blocked by furniture and ideally not directly above a sofa or the head of the bed to ensure optimal comfort.

An air-to-air heat pump (also known as an air conditioner) is typically composed of two units: The indoor and outdoor unit. These are usually called ‘split’ systems.

The split outdoor unit, mounted on an exterior wall or positioned in a garden or on a roof, is the part of an air-to-air heat pump that contains the compressor, propeller fan, circuit board and heat exchanger. The outdoor unit compresses the refrigerant that extracts or emits heat or cold in the room to or from its companion indoor unit.

For your heat pump to function as it should, it is essential that the system is installed correctly. Only an authorised technician should carry out the installation and in a suitable location. The surface must be firm enough to withstand the weight and vibrations of the unit and there must also be sufficient space for airflow and for connecting pipes and power cables. Any plants or shrubs that may be located near your heat pump should be at least a metre away and regularly pruned. The pump should also be installed in a place that’s easy to access for services and other general maintenance.

We often get asked why we can’t put the heat pump inside. Could they not be placed in the loft or conservatory? The answer to this is no. This is because, after a few hours, the heat pump will have extracted all of the warmth from the trapped air, effectively turning this space into a freezer. This is why air-to-air heat pumps need access to the free-flowing outside air.

Smart controls from anywhere

Add our easy-to-use Onecta app to your phone for complete control, wherever you go. Alexa or Google Home voice controls let you be hands-free.

More air-to-air heat pumps

Air-to-air heat pump set
Air-to-air heat pump set

Compare models (1)

Compare models