Advanced controllers for every home
- Onecta app
- Madoka wired room thermostat
Simply download the Onecta app and connect your units to your network. Use the app to change the thermostat settings, set schedules and monitor your energy consumption.
Enjoy direct control over your Daikin products with this award-winning compact wired room thermostat. Winner of the Red Dot Product Design Award and iF Design Award.
Discover our most popular controllers
Take a closer look at our range of intuitive controllers. Choose from award-winning wired options or the Onecta app for remote control.
Compare models (1)
Compare models
Colors
Colors
Compare our controllers
Watch & learn
Settle back and enjoy learning all you need to know about our solutions with these stories, carefully selected for you
More information
If you’re on an Apple device, go to the App Store or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Onecta to find the app, then tap on the icon to download it to your device. Once it’s installed, open the Onecta app and you’re good to go.
No, they don't! However, a Daikin air-to-air heat pump (“air conditioning”) can relieve the symptoms of allergies. There are various filters in all Daikin air conditioning systems: odour filters with titanium apatite, silver-based allergen filters and/or flash streamers. These filters remove most of the dust and bacteria from the air. When the air conditioning system is properly maintained and cleaned regularly, these filters ensure clean and healthy air in the room.
Yes, heat pumps can connect to either old or new radiators.
If you already have radiators in your home, high-temperature heat pumps or hybrid heat pumps (if you’re replacing a gas boiler) can easily connect to them and use existing piping without the need to replace the radiators or carrying out additional works.
The typical lifespan of a heat pump is generally between 15 and 20 years, though this depends on a number of factors. For example, maintenance. Although heat pumps are a low-maintenance solution, an annual check-up by your installer or service partner will help maximise its lifespan.
Yes, heat pumps can be used for cooling, but this depends on the type of emitters you have.
For example, the ideal emitter for cooling with low- or high-temperature heat pumps is a heat pump convector (also known as a fan coil unit). This works similarly to a traditional radiator with the added benefit that it can both heat and cool a room.
Some hybrid heat pumps can connect to air-to-air heat pump (also known as air conditioners), which are another popular heating and cooling solution.
Reference cases
Take an in-depth look at our use cases to decide which solution works best for you
Experience the Daikin difference
We've selected some informative and inspirational articles for you to learn more about how Daikin can help you
Discover
Support
More Daikin
Utility links