Skip to main content

Madoka

Controller set

What’s included?
Available Colors
Enjoy intuitive controls in a sleek and elegant design with this award-winning compact wired room thermostat

Benefits

Energy-saving function
Intuitive touch-button controls
Connect to your smartphone (Bluetooth upgrades only)
Sleek and elegant design
Easy to use

Features

Dimensions (hxwxd)
85x85x25 mm

Three choices to match every interior

Direct control of room and hot water temperature

Effortlessly change temperature with direct control of heating, cooling and auto modes. Use Powerful mode to heat your water faster.

Intuitive heating controls for your home

Optimise your heating system by connecting Madoka room thermostat with a Daikin Altherma 3 heat pump. Daikin Eye technology instantly keeps track of your system's status.

More information

No! Furthermore, our air-to-air heat pumps (also known as air conditioners) can help reduce the symptoms of allergies. Daikin integrates multiple filters in all its air conditioning units: titanium deodorising filters, silver allergen filters and flash streamers remove dust and capture bacteria. With proper air conditioning maintenance, and as long as they are cleaned regularly, these filters will provide cleaner, healthier air for everyone to breathe.

Yes, heat pumps can connect to either old or new radiators.

If you already have radiators in your home, high-temperature heat pumps or hybrid heat pumps (if you’re replacing a gas boiler) can easily connect to them and use existing piping without the need to replace the radiators or carrying out additional works.

The typical lifespan of a heat pump is generally between 15 and 20 years, though this depends on a number of factors. For example, maintenance. Although heat pumps are a low-maintenance solution, an annual check-up by your installer or service partner will help maximise its lifespan.

Go to the App Store if you’re on an Apple device or tap the Google Play icon if you’re on Android. Simply tap 'search' and type Daikin E-care to find the app, then tap on the icon to download it to your device. Once it’s installed, open the E-care app and you’re ready to go.

Yes, heat pumps can be used for cooling, but this depends on the type of emitters you have.

For example, the ideal emitter for cooling with low- or high-temperature heat pumps is a heat pump convector (also known as a fan coil unit). This works similarly to a traditional radiator with the added benefit that it can both heat and cool a room.

Some hybrid heat pumps can connect to air-to-air heat pump (also known as air conditioners), which are another popular heating and cooling solution.

Innovative award-winning design

Experience design excellence with the Madoka wired room thermostat. Winner of the iF and Red Dot awards, two of the most prestigious product design awards in the world.

More Daikin room controllers

Install our easy-to-use Onecta app on your phone for complete control, wherever you are