How smart controls put you in charge of your home heating
Smart technology is becoming part of everyday life, from how we shop to how we control our lights. Now it’s transforming home heating too, helping households stay comfortable, save energy and feel more in control.
Why more homeowners are choosing smart home heating
Rising energy costs mean many households are looking for ways to heat their homes more efficiently. Modern heat pumps already run on far less energy than traditional gas boilers, and when you pair them with smart controls, they become even easier to manage.
Smart home heating gives you the freedom to adjust temperatures, track energy use and make changes wherever you are. Whether you're on the sofa, on the school run or away for the weekend, your heating is just a tap away.
Bringing smart heating into your routine
For many heat pump owners, this starts with an app. Daikin’s Onecta app lets you control your heating and hot water from your smartphone and works with popular voice assistants like Alexa, Google Home and Apple HomeKit.
Setup is simple. You scan a QR code to link your heat pump to your home WiFi and you're ready to go.
Once you're connected, you can:
- Change room temperatures wherever you are
- Adjust your hot water schedule
- Check how much energy you're using
- Manage individual rooms using smart radiator thermostats
This level of insight helps you spot waste, fine-tune your settings and get more from your system without sacrificing comfort.
Intelligent heating that adapts to you
One of the most exciting developments in smart heating technology is automation. Devices like Daikin’s UP series sensor can learn your routine, such as when you're home, when you're away and how warm you like each room. Over time, it automatically adjusts the temperature for you, keeping you comfortable while cutting wasted energy.
Making the most of renewable energy
More homes are adding solar panels, and smart temperature control can make great use of that free, homegrown electricity.
With the right setup, Daikin systems can prioritise running when solar power is available, helping you get the most from your renewable energy.
A simple experience, whatever your home looks like
Every home is different, from smaller flats to busy family houses, so smart home heating needs to work across different room types, layouts and systems.
Daikin’s connectivity works with both air to water and air to air heat pumps, meaning homeowners can enjoy the same easy control whether they're managing a whole home system or a single room installation.
Extra support when you need it
Smart heating technology doesn't just help homeowners. With permission, installers can use Daikin Cloud Service to remotely check performance, spot issues early, and make sure your heat pump's running efficiently.
If a visit is ever needed, they'll already know what’s wrong, which means faster fixes and fewer surprises.
Quick Q&A: Smart heating explained
Do I need to be tech-savvy to use smart heating?
Not at all. Most systems, including Daikin’s, use simple apps with clear controls. Once you’re set up, daily use is as easy as adjusting the temperature on your phone.
Will smart controls save me money?
They can help reduce energy use by preventing overheating and allowing you to manage your heating more accurately. The insight they provide also makes it easier to spot waste.
Can I still use my heating if my WiFi goes down?
Yes. Your heat pump will keep running normally. You just won’t be able to adjust settings through the app until your connection is back.
Is it compatible with solar panels?
Yes. Daikin systems can make smart use of your home’s solar generation by prioritising heating and hot water when renewable electricity is available.
Explore more of Daikin’s smart home connectivity
Discover how Daikin’s smart control features can make your home smarter, simpler and more efficient.