Skip to main content

Making the right choice for your home

Choosing the right air conditioning solution can be confusing. This article will help you understand the differences between fully installed air conditioning (AC) systems and portable AC units, so you can decide what's best for your home based on your needs and budget.

Where to begin when choosing air conditioning

The need for effective air conditioning solutions has never been higher. Understanding the key differences between fully installed AC systems and portable AC units can guide you in selecting the best option for your space.

Looking for whole-house comfort: fully installed air conditioning systems

A fully installed AC system is a permanent, fixed air conditioning solution that is professionally integrated in your home or business. Several types and systems exist, depending on what your home needs.

Types of fully installed AC systems

  • Central air conditioning: this system cools air in a central location and distributes it to and from rooms by one or more fans and ductwork. Efficient for large homes, providing uniform cooling.
  • Split systems: this system links individual room units to an outdoor compressor. Ideal for individual rooms or zones without ductwork.
  • Multi-split systems: this system allows you to run multiple indoor head units from a single outdoor unit. Flexible for multiple rooms, with individual control.

Advantages of fully installed AC systems

  • Efficient cooling: provides consistent cooling across large areas.
  • Quiet operation: outdoor compressors minimise indoor noise.
  • Enhanced air quality: advanced filtration improves indoor air.
  • Smart integration: compatible with home automation systems for convenience.

Drawbacks of fully installed AC systems

  • Higher initial cost: Significant investment in equipment and installation.
  • Installation complexity: Requires professional setup and maintenance.
  • Maintenance needs: Regular professional maintenance is essential for longevity.

Flexible and mobile cooling: portable air conditioning units

A portable AC unit is a standalone air conditioning device designed to cool individual rooms or small spaces. Let’s dive into the different options and features.

Types of portable AC units

  • Single-hose units: this AC type uses one exhaust hose, mainly for expelling warm air out of a room. Simple and affordable, suitable for small spaces.
  • Dual-hose units: this AC type uses two exhaust hoses: one pulls in outdoor air, and the other vents hot air outside. More efficient cooling and quicker air exchange.

Advantages of portable AC units

  • Easy installation: no permanent setup required, ideal for renters.
  • Portability: can be moved between rooms as needed.
  • Lower upfront cost: more affordable than fully installed systems.
  • Temporary cooling: perfect for short-term or seasonal use.

Drawbacks of portable AC units

  • Limited cooling power: less effective for larger spaces.
  • Noisier operation: can be disruptive compared to fully installed systems.
  • Maintenance: regular emptying of water tanks and filter cleaning needed.
  • Hot spots: limited air distribution can result in uneven cooling.

Things to consider when choosing between a fully installed and portable air conditioning system

Space and cooling needs

  • Size assessment: fully installed systems are better for larger spaces, while portable units suit small areas.
  • Cooling efficiency: consider if the portable unit can meet the cooling demands of your space.

Budget and cost

  • Initial costs: fully installed systems have higher upfront costs but offer long-term savings.
  • Energy savings: professional installation ensures energy-efficient operation, reducing utility bills.

Flexibility and portability

  • Mobility: portable units offer flexibility for temporary cooling needs.
  • Permanent solution: fully installed systems provide a permanent, low-maintenance solution.

Noise and aesthetics

  • Noise levels: fully installed systems are quieter, making them ideal for noise-sensitive areas.
  • Visual impact: consider the aesthetic integration of the unit with your home decor.

Maintenance and Longevity

  • Maintenance requirements: fully installed systems require professional upkeep, while portable units need regular DIY maintenance.
  • Durability: professionally installed systems typically have a longer lifespan.

Discover Daikin’s fully installed air conditioning solutions: air-to-air heat pumps

Daikin offers wall-mounted, floor-standing, and concealed ceiling systems designed for superior efficiency and comfort. These systems provide advanced efficient heating and cooling, while delivering top-notch performance and quiet operation for a peaceful environment.

Daikin systems also enhance air quality with advanced filtration, removing dust, allergens, and pollutants for healthier indoor air. Additionally, they integrate seamlessly with smart home technology, allowing for easy control and customisation.

Our Sustainable Home experts ensure optimal performance and comprehensive support. They handle everything from setup to ongoing maintenance, guaranteeing efficient and reliable operation throughout the system's lifespan.

Find your air conditioning solution

Choosing between fully installed AC systems and portable units depends on your specific needs, space, and budget. Fully installed systems offer long-term benefits and superior performance, while portable units provide flexibility and lower upfront costs. 

For long-term comfort and efficiency, explore Daikin’s integrated AC solutions and professional installation services.