Skip to main content

Product info

Dimensions floor-standing (hxwxd)
601x999/1199/1399x135 mm
Sound pressure floor-standing
40 - 58 dBA
Dimensions wall-mounted (hxwxd)
335x902/1102/1302x128 mm
Sound pressure wall-mounted
35 - 55 dBA
Dimensions concealed (hxwxd)
576x725/925/1125 x126 mm
Sound pressure concealed
35 - 55 dBA (concealed)
Functions
Heating and cooling

Daikin Altherma floor-standing heat pump convector

With a depth of just 135mm, this ultra-thin floor-standing heat pump convector fits discreetly in any room. Fresh air is automatically supplied when needed thanks to the built-in air quality sensor.

Daikin Altherma wall-mounted heat pump convector

Save valuable floor space with this sleek and compact wall-mounted design. This model fits perfectly into any home, thanks to its ultra-thin 128mm depth.

Daikin Altherma concealed heat pump convector

This clever design vanishes seamlessly onto the wall or ceiling, taking up very little space. There are four different design options for flexible installation in any home.