Skip to main content
  • Up to A++ efficient heating and A+++ cooling
  • Up to A-rated hot water efficiency
  • 90L and 120L hot water tanks available
  • Control each indoor unit individually

How does a Multi+ system work?

Find out how a Multi+ system works and how you can benefit from it

Guaranteed hot water at any time

In summer, solar energy heats your water while your house is being cooled.
During winter time, your heat pump heats your rooms and provides hot water at any time.


To achieve the right balance of ambient temperature control and hot water, your system has four modes:

Daily water heating

Water can be heated on schedule or when the air conditioning is off

Heating

Your rooms and hot water can be heated simultaneously

Cooling

Your air conditioning is on but you can still enjoy pre-heated hot water

Comfort plus

If you need more hot water when the air conditioning is on, simply activate the POWERFUL button on the domestic hot water tank, and the water will be re-heated

Discover our most popular air conditioners

Select from our wide range of air-to-air heat pumps to connect to your Multi+ outdoor unit

Available Colors
Award-winning, stylish and compact air conditioner in three colours

Solution recommender

Let's start with our easy-to-use product guidance tool to find the right solution for your needs

More applications

Pair system: for one room

Heating and cooling for one room by connecting one outdoor unit with one indoor unit

Multi: heating and cooling up to five rooms

Heat and cool multiple rooms by connecting one outdoor unit with up to five indoor units