FXAA25AUV1B | FXAA63AUV1B | FXAA50AUV1B | FXAA32AUV1B | FXAA20AUV1B | FXAA15AUV1B | FXAA40AUV1B | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Piping connections | Liquid | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||
Gas | OD | mm | 9.52 | 12.70 | 12.70 | 9.52 | 9.52 | 9.52 | 12.70 | ||
OD | mm | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |||
Gas | Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | |||
Power input - 50Hz | Cooling | At high fan speed | kW | 0.028 | 0.050 | 0.033 | 0.030 | 0.019 | 0.017 | 0.025 | |
Sound pressure level | Heating | At low fan speed | dBA | 28.5 | 38.5 | 35.5 | 28.5 | 28.5 | 28.5 | 33.5 | |
Piping connections | Drain | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | VP13 (I.D. 15/O.D. 18) | |||
Air filter | Type | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | Removable / washable | |||
Fan | Air flow rate - 50Hz | Cooling | At low fan speed | m³/min | 6.5 | 12.9 | 10.9 | 6.5 | 6.5 | 6.5 | 9.8 |
At high fan speed | m³/min | 8.3 | 18.2 | 14.2 | 9.4 | 7.9 | 7.1 | 12.2 | |||
Power input - 50Hz | Heating | At high fan speed | kW | 0.034 | 0.060 | 0.039 | 0.035 | 0.029 | 0.025 | 0.030 | |
Sound pressure level | Cooling | At low fan speed | dBA | 28.5 | 38.5 | 35.5 | 28.5 | 28.5 | 28.5 | 33.5 | |
Heating | At high fan speed | dBA | 36.0 | 47.0 | 42.0 | 38.5 | 34.0 | 33.0 | 38.0 | ||
At medium fan speed | dBA | 32.5 | 43.0 | 39.0 | 33.5 | 31.5 | 31.0 | 36.0 | |||
At medium fan speed | dBA | 32.0 | 42.5 | 38.5 | 33.0 | 31.0 | 30.5 | 35.5 | |||
At high fan speed | dBA | 35.0 | 46.5 | 41.0 | 37.5 | 33.0 | 32.0 | 37.0 | |||
Sound power level | Cooling | At high fan speed | dBA | 53.0 | 63.0 | 58.0 | 55.0 | 52.0 | 51.0 | 55.0 | |
Casing | Colour | White | White | White | White | White | White | White | |||
Weight | Unit | kg | 12 | 15 | 15 | 12 | 12 | 12 | 15 | ||
Dimensions | Unit | Depth | mm | 266 | 269 | 269 | 266 | 266 | 266 | 269 | |
Width | mm | 795 | 1050 | 1050 | 795 | 795 | 795 | 1050 | |||
Height | mm | 290 | 290 | 290 | 290 | 290 | 290 | 290 | |||
Heating capacity | Total capacity | At high fan speed | kW | 3.2 | 8.0 | 6.3 | 4.0 | 2.5 | 1.9 | 5.0 | |
Cooling capacity | Total capacity | At high fan speed | kW | 2.8 | 7.1 | 5.6 | 3.6 | 2.2 | 1.7 | 4.5 | |
Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | ||||
Standard Accessories | Installation plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
General safety precautions | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Wire clamp material | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||||
Heat insulating tape | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Installation and operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Installation pattern | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Screw bag | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Current - 50Hz | Maximum fuse amps (MFA) | A | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||
Power supply | Name | V1 | V1 | V1 | V1 | V1 | V1 | V1 | |||
Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
Power supply-=-Frequency | Frequency | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
Power supply-=-Voltage | Voltage | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 |