| FTXM20R5V1B | FTXM20R2V1B | FTXM25R2V1B | FTXM25R5V1B | FTXM35R5V1B | FTXM35R2V1B | FTXM42R5V1B | FTXM42R2V1B | FTXM50R2V1B | FTXM60R2V1B | FTXM71R2V1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power input | Heating | Nom. | kW | 0.023 | 0.023 | 0.022 | 0.022 | 0.027 | 0.027 | 0.038 | 0.038 | 0.032 | 0.035 | 0.06 | |
| Cooling | Nom. | kW | 0.029 | 0.029 | 0.025 | 0.025 | 0.030 | 0.030 | 0.034 | 0.034 | 0.03 | 0.032 | 0.054 | ||
| Sound power level | Heating | dBA | 54 | 54 | 54 | 54 | 54 | 54 | 60 | 60 | 58 | 59 | 61 | ||
| Control systems | Infrared remote control | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | ARC466A67 | |||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | ||||
| Fan | Air flow rate | Cooling | High | m³/min | 10.5 | 10.5 | 10.5 | 10.5 | 11.3 | 11.3 | 11.9 | 11.9 | 15.8 | 16.7 | 16.9 |
| Heating | High | m³/min | 9.3 | 9.3 | 9.8 | 9.8 | 9.8 | 9.8 | 12.4 | 12.4 | 15.8 | 16.5 | 17.7 | ||
| Low | m³/min | 5.7 | 5.7 | 5.7 | 5.7 | 6.0 | 6.0 | 6.5 | 6.5 | 11.4 | 11.8 | 12.2 | |||
| Heating | Low | m³/min | 6.2 | 6.2 | 6.3 | 6.3 | 6.5 | 6.5 | 6.5 | 6.5 | 12 | 12.4 | 12.7 | ||
| Dimensions | Unit | Width | mm | 778 | 778 | 778 | 778 | 778 | 778 | 778 | 778 | 998 | 998 | 998 | |
| Height | mm | 295 | 295 | 295 | 295 | 295 | 295 | 295 | 295 | 299 | 299 | 299 | |||
| Depth | mm | 272 | 272 | 272 | 272 | 272 | 272 | 272 | 272 | 292 | 292 | 292 | |||
| Sound pressure level | Heating | Silent operation | dBA | 20 | 20 | 20 | 20 | 20 | 20 | 21 | 21 | 31 | 33 | 34 | |
| Fan | Air flow rate | Heating | Silent operation | m³/min | 5.1 | 5.1 | 4.9 | 4.9 | 4.9 | 4.9 | 4.9 | 4.9 | 10.5 | 11.1 | 11.6 |
| Cooling | Silent operation | m³/min | 4.3 | 4.3 | 4.1 | 4.1 | 4.2 | 4.2 | 4.3 | 4.3 | 8.3 | 9.1 | 10 | ||
| Sound pressure level | Cooling | Medium | dBA | 33 | 33 | 33 | 33 | 33 | 33 | 39 | 39 | 40 | 42 | 43 | |
| Fan | Air flow rate | Heating | Medium | m³/min | 8.2 | 8.2 | 8 | 8 | 8.5 | 8.5 | 9.7 | 9.7 | 14.2 | 15.2 | 15.8 |
| Cooling | Medium | m³/min | 7.5 | 7.5 | 7.6 | 7.6 | 7.8 | 7.8 | 9.0 | 9.0 | 14 | 14.0 | 15 | ||
| Sound pressure level | Heating | Medium | dBA | 34 | 34 | 34 | 34 | 35 | 35 | 39 | 39 | 39 | 41 | 42 | |
| Cooling | High | dBA | 41 | 41 | 41 | 41 | 45 | 45 | 45 | 45 | 44 | 46 | 47 | ||
| Weight | Unit | kg | 10 | 10.0 | 10 | 10 | 10.0 | 10.0 | 10.0 | 10.0 | 14.5 | 14.5 | 14.5 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
| Sound pressure level | Cooling | Low | dBA | 25 | 25 | 25 | 25 | 29 | 29 | 30 | 30 | 36 | 37 | 38 | |
| Piping connections | Gas | OD | mm | 9.5 | 9.50 | 9.5 | 9.5 | 9.50 | 9.50 | 9.50 | 9.50 | 12.7 | 12.7 | 15.9 | |
| Sound pressure level | Cooling | Silent operation | dBA | 19 | 19 | 19 | 19 | 19 | 19 | 21 | 21 | 27 | 30 | 32 | |
| Casing | Colour | White | White | White | White | White | White | White | White | White | White | White | |||
| Sound pressure level | Heating | Low | dBA | 26 | 26 | 27 | 27 | 28 | 28 | 29 | 29 | 34 | 36 | 37 | |
| Sound power level | Cooling | dBA | 57 | 57 | 57 | 57 | 58 | 58 | 60 | 60 | 58 | 60 | 60 | ||
| Sound pressure level | Heating | High | dBA | 39 | 39 | 39 | 39 | 39 | 39 | 45 | 45 | 43 | 45 | 46 | |
| Piping connections | Drain | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Wireless remote control | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| WLAN adapter kit | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | V1 | V1 | V1 | V1 | V1 | V1 | V1 | V1 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Power supply-=-Voltage | Voltage | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Power supply-=-Frequency | Frequency | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Standard Accessories | Silver particle filter | 1 | 1 | 1 | |||||||||||