| FTXM20N2V1B | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.03 | |
| Heating | Nom. | kW | 0.025 | ||
| Dimensions | Unit | Height | mm | 294 | |
| Width | mm | 811 | |||
| Depth | mm | 272 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 11.1 |
| Medium | m³/min | 7.9 | |||
| Low | m³/min | 6 | |||
| Silent operation | m³/min | 4.4 | |||
| Heating | High | m³/min | 10.8 | ||
| Medium | m³/min | 8.7 | |||
| Low | m³/min | 6.5 | |||
| Silent operation | m³/min | 5.3 | |||
| Sound power level | Cooling | dBA | 57 | ||
| Heating | dBA | 54 | |||
| Sound pressure level | Cooling | High | dBA | 41 | |
| Medium | dBA | 33 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 19 | |||
| Heating | High | dBA | 39 | ||
| Medium | dBA | 34 | |||
| Low | dBA | 26 | |||
| Silent operation | dBA | 20 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.5 | ||
| Standard Accessories | Installation manual | 1 | |||
| Wireless remote control | 1 | ||||
| AAA dry-cell batteries | 2 | ||||
| WLAN adapter kit | 1 | ||||
| Operation manual | 1 | ||||
| Titanium apatite deodorizing filter | 1 | ||||
| Indoor unit fixing screws | 2 | ||||
| Mounting plate | 1 | ||||
| Remote control holder | 1 | ||||
| Power supply | Frequency | Hz | 50 | ||