Specifications Table for FTXM-M

FTXM42M2V1B
Power input Cooling Nom. kW 0.035
  Heating Nom. kW 0.035
Casing Colour   White
Dimensions Unit Height mm 294
    Width mm 811
    Depth mm 272
Weight Unit kg 10
Fan Air flow rate Cooling High m³/min 12.6
      Medium m³/min 9.5
      Low m³/min 7.1
      Silent operation m³/min 4.6
    Heating High m³/min 13
      Medium m³/min 10.4
      Low m³/min 7.1
      Silent operation m³/min 5.3
Sound power level Cooling dBA 60
  Heating dBA 60
Sound pressure level Cooling High dBA 45
    Medium dBA 39
    Low dBA 30
    Silent operation dBA 21
  Heating High dBA 45
    Medium dBA 39
    Low dBA 29
    Silent operation dBA 21
Piping connections Liquid OD mm 6.35
  Gas OD mm 12.7
  Drain   18
Control systems Infrared remote control   ARC466A33
  Wired remote control   BRC944B2, BRC073A1
Standard Accessories Installation manual 1
  Wireless remote control 1
  AAA dry-cell batteries 2
  Operation manual 1
  Titanium apatite deodorizing filter 1
  Indoor unit fixing screws 2
  Mounting plate 1
  Remote control holder 1
Power supply Name   V1
  Phase   1~
  Power supply-=-Frequency Frequency   50
  Power supply-=-Voltage Voltage   220-240