| FTXJ20MV1BW / RXJ20M2V1B | FTXJ20MV1BW / RXJ20M3V1B | FTXJ20MV1BW / RXJ20M5V1B | FTXJ25MV1BW / RXJ25M3V1B | FTXJ25MV1BW / RXJ25M2V1B | FTXJ25MV1BW / RXJ25M5V1B | FTXJ35MV1BW / RXJ35M2V1B | FTXJ35MV1BW / RXJ35M3V1B | FTXJ35MV1BW / RXJ35M5V1B | FTXJ50MV1BW / RXJ50MV1B | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 0.90 | 0.90 | ||||||||
| Max. | kW | 2.80 | 3.30 | 4.10 | |||||||||
| Nom. | kW | 2.3 | 2.30 | 2.30 | 2.40 | 2.4 | 2.40 | 3.5 | 3.50 | 3.50 | 4.80 | ||
| Space cooling | SEER | 8.73 | 8.73 | 8.73 | 8.64 | 8.64 | 8.64 | 7.19 | 7.19 | 7.19 | 7.02 | ||
| Annual energy consumption | kWh/a | 92 | 92 | 92 | 97 | 97 | 97 | 170 | 170 | 170 | 239 | ||
| Capacity | Pdesign | kW | 2.30 | 2.30 | 2.3 | 2.40 | 2.40 | 2.4 | 3.50 | 3.50 | 3.5 | 4.80 | |
| Energy efficiency class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A++ | A++ | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.10 | 2.10 | 2.10 | 2.70 | 2.70 | 2.70 | 3.00 | 3.00 | 3.00 | 4.60 |
| SCOP/A | 4.61 | 4.60 | 4.61 | 4.60 | 4.60 | 4.60 | 4.60 | 4.60 | 4.60 | 4.28 | |||
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A+ | |||
| Pdh Heating capacity at -10° | kW | 1.80 | 1.80 | 1.80 | 2.18 | 2.18 | 2.18 | 2.61 | 2.61 | 2.61 | 4.16 | ||
| Annual energy consumption | kWh/a | 638 | 639 | 638 | 821 | 822 | 822 | 913 | 913 | 913 | 1,505 | ||
| Nominal efficiency | Annual energy consumption | kWh | 248 | 248 | 248 | 254 | 254 | 254 | 428 | 428 | 428 | 716 | |
| EER | 4.64 | 4.64 | 4.64 | 4.73 | 4.73 | 4.73 | 4.09 | 4.09 | 4.09 | 3.35 | |||
| COP | 5.00 | 5.00 | 5.00 | 4.57 | 4.57 | 4.57 | 4.04 | 4.04 | 4.04 | 3.65 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | A | A | A | A | A | ||
| Heating | A | A | A | A | A | A | A | A | A | A | |||
| Heating capacity | Nom. | kW | 2.5 | 2.50 | 2.5 | 3.20 | 3.2 | 3.2 | 4 | 4.00 | 4.0 | 5.80 | |
| Min. | kW | 1.30 | 0.90 | 0.90 | |||||||||
| Max. | kW | 4.30 | 4.70 | 5.10 | |||||||||
| Notes | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | |||||||
| (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | ||||||||||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||||||||