| FTXJ20A2V1BW / RXJ20A5V1B | FTXJ25A2V1BW / RXJ25A5V1B | FTXJ35A2V1BW / RXJ35A5V1B | FTXJ42A2V1BW / RXJ42A2V1B | FTXJ50A2V1BW / RXJ50A2V1B | ||||
|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 1.30 | 1.40 | 1.70 | 1.70 | |
| Max. | kW | 2.60 | 3.20 | 4.00 | 5.00 | 5.30 | ||
| Nom. | kW | 2.00 | 2.50 | 3.40 | 4.20 | 5.00 | ||
| Space cooling | SEER | 8.75 | 8.74 | 8.73 | 7.50 | 7.33 | ||
| Annual energy consumption | kWh/a | 80 | 100 | 136 | 196 | 239 | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | 3.40 | 4.20 | 5.00 | |
| Energy efficiency class | A+++ | A+++ | A+++ | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.40 | 2.45 | 2.50 | 3.80 | 4.00 |
| SCOP/A | 5.15 | 5.15 | 5.15 | 4.60 | 4.60 | |||
| Energy efficiency class | A+++ | A+++ | A+++ | A++ | A++ | |||
| Pdh Heating capacity at -10° | kW | 2.02 | 2.07 | 2.11 | 3.26 | 3.44 | ||
| Annual energy consumption | kWh/a | 652 | 666 | 680 | 1,156 | 1,218 | ||
| Nominal efficiency | Annual energy consumption | kWh | 213 | 280 | 389 | 526 | 679 | |
| EER | 4.70 | 4.46 | 4.37 | 3.99 | 3.68 | |||
| COP | 5.00 | 5.00 | 4.04 | 4.12 | 4.00 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | ||
| Heating | A | A | A | A | A | |||
| Heating capacity | Nom. | kW | 2.50 | 2.80 | 4.00 | 5.40 | 5.80 | |
| Min. | kW | 1.30 | 1.30 | 1.40 | 1.70 | 1.70 | ||
| Max. | kW | 3.50 | 4.70 | 5.20 | 6.00 | 6.50 | ||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||