| FCAHG71HVEB | FCAHG100HVEB | FCAHG125HVEB | FCAHG140HVEB | |||||
|---|---|---|---|---|---|---|---|---|
| Piping connections | Liquid | OD | mm | 9.52 | ||||
| Dimensions | Unit | Width | mm | 840 | ||||
| Height | mm | 288 | ||||||
| Depth | mm | 840 | ||||||
| Weight | Unit | kg | 25 | |||||
| Fan | Air flow rate | Cooling | High | m³/min | 34.4 | |||
| Low | m³/min | 21.2 | ||||||
| Decoration panel 3 | Dimensions | Depth | mm | 950 | ||||
| Weight | kg | 6.5 | ||||||
| Width | mm | 950 | ||||||
| Cooling capacity | Total capacity | Nom. | kW | 12.10 | ||||
| Decoration panel 3 | Dimensions | Height | mm | 106 | ||||
| Sound pressure level | Heating | High | dBA | 45 | ||||
| Cooling | Low | dBA | 35 | |||||
| Piping connections | Gas | OD | mm | 15.9 | ||||
| Fan | Air flow rate | Heating | Medium | m³/min | 25.5 | |||
| Sound power level | Heating | dBA | 61 | |||||
| Fan | Air flow rate | Cooling | Medium | m³/min | 27.3 | |||
| Heating | High | m³/min | 32.1 | |||||
| Low | m³/min | 19.7 | ||||||
| Sound pressure level | Cooling | High | dBA | 45 | ||||
| Heating | Low | dBA | 35 | |||||
| Medium | dBA | 40 | ||||||
| Decoration panel | Weight | kg | 5.5 | |||||
| Sound pressure level | Heating | Medium | dBA | 40 | ||||
| Sound power level | Cooling | dBA | 61 | |||||
| Heating capacity | Total capacity | Nom. | kW | 13.5 | ||||
| Decoration panel 2 | Dimensions | Width | mm | 950 | ||||
| Depth | mm | 950 | ||||||
| Weight | kg | 10.3 | ||||||
| Decoration panel | Dimensions | Depth | mm | 950 | ||||
| Decoration panel 2 | Dimensions | Height | mm | 148 | ||||
| Decoration panel | Dimensions | Height | mm | 65 | ||||
| Width | mm | 950 | ||||||
| Standard Accessories | Installation manual | Installation manual | Installation manual | 1 | Installation manual | |||
| Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | 8 | Washer for hanger bracket | ||||
| Operation manual | Operation manual | Operation manual | 1 | Operation manual | ||||
| Wire clamp material | Wire clamp material | Wire clamp material | 7 | Wire clamp material | ||||
| Clamp for drain hose | Clamp for drain hose | Clamp for drain hose | 1 | Clamp for drain hose | ||||
| Clamps | Clamps | Clamps | 1 | Clamps | ||||
| Drain hose | Drain hose | Drain hose | 1 | Drain hose | ||||
| Installation guide | Installation guide | Installation guide | 1 | Installation guide | ||||
| Insulation for fitting | Insulation for fitting | Insulation for fitting | 2 | Insulation for fitting | ||||
| Screws | Screws | Screws | 4 | Screws | ||||
| Sealing pads | Sealing pads | Sealing pads | 1 | Sealing pads | ||||
| Casing | Material | Galvanised steel plate | ||||||
| Piping connections | Drain | VP25 (I.D. 25/O.D. 32) | ||||||
| Decoration panel | Model | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | ||||||
| Decoration panel 2 | Model | BYCQ140E2GFW1, BYCQ140E2GFW1B | ||||||
| Decoration panel 3 | Model | BYCQ140E2P, BYCQ140E2PB | ||||||
| Control systems | Infrared remote control | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | ||||||
| Wired remote control | BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | |||||||
| Power supply | Phase | 1~ | ||||||
| Power supply-=-Frequency | Frequency | 50/60 | ||||||
| Power supply-=-Voltage | Voltage | 220-240/220 | ||||||