Specifications Table for FCAHG-F

FCAHG71FVEB
Casing Material   Galvanised steel plate
Dimensions Unit Height mm 288
    Width mm 840
    Depth mm 840
Weight Unit kg 25.0
Fan Air flow rate Cooling High m³/min 21.2
      Medium m³/min 16.7
      Low m³/min 12.2
    Heating High m³/min 21.2
      Medium m³/min 16.7
      Low m³/min 12.2
Sound power level Cooling dBA 53
  Heating dBA 53
Sound pressure level Cooling High dBA 36
    Medium dBA 33
    Low dBA 29
  Heating High dBA 36
    Medium dBA 33
    Low dBA 29
Refrigerant GWP   675
Piping connections Liquid OD mm 9.52
  Gas OD mm 15.9
  Drain   VP25 (I.D. 25/O.D. 32)
Decoration panel Model   BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter
  Colour   Pure White (RAL 9010)
  Dimensions Height mm 130
    Width mm 950
    Depth mm 950
  Weight kg 10
Decoration panel 2 Model   BYCQ140D7GW1 - auto cleaning panel
  Colour   Pure White (RAL 9010)
  Dimensions Height mm 130
    Width mm 950
    Depth mm 950
  Weight kg 10.3
Decoration panel 3 Model   BYCQ140D7W1W - full white, See note 1
  Colour   Pure White (RAL 9010)
  Dimensions Height mm 50
    Width mm 950
    Depth mm 950
  Weight kg 5.4
Decoration panel 4 Model   BYCQ140D7W1 - white with grey louvers
  Colour   Pure White (RAL 9010)
  Dimensions Height mm 50
    Width mm 950
    Depth mm 950
  Weight kg 5.4
Standard Accessories Installation manual Installation manual
  Installation and operation manual Installation and operation manual
Power supply Name   VE
  Phase   1~
  Power supply-=-Frequency Frequency   50/60
  Power supply-=-Voltage Voltage   220-240