Specifications Table for EWHQ-G-SS

EWHQ100G-SS
Cooling capacity Nom. kW 87.3
Heating capacity Nom. kW 112
Capacity control Method   Step
  Minimum capacity % 50.0
Power input Cooling Nom. kW 22.4
  Heating Nom. kW 27.0
EER 3.90
COP 4.15
ESEER 4.70
Dimensions Unit Depth mm 2432
    Height mm 1066
    Width mm 928
Weight Unit kg 519
  Operation weight kg 558
Water heat exchanger - evaporator Type   Plate heat exchanger
  Water volume l 6
Water heat exchanger - condenser Type   Plate heat exchanger
Compressor Type   Scroll compressor
  Quantity   2
Sound power level Cooling Nom. dBA 80
Sound pressure level Cooling Nom. dBA 64
Operation range Evaporator Cooling Min. °CDB -8
      Max. °CDB 15
  Condenser Cooling Min. °CDB 25
      Max. °CDB 55
Refrigerant Type   R-410A
  Circuits Quantity   1
  GWP   2087.5
Refrigerant charge Per circuit kg 9.0
  Per circuit tCO2Eq 18.8
Space heating Average climate water outlet 35°C General SCOP   4.08
Power supply Phase   3~
  Power supply-=-Frequency Frequency   50
  Power supply-=-Voltage Voltage   400
Notes (1) - Heating capacity, unit power input and COP are based on the following conditions: evaporator 5/10°C; condensor 40/45°C, unit at full load operation
  (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation.