| CTXA15B2V1BT | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.020 | |
| Heating | Nom. | kW | 0.020 | ||
| Casing | Colour | Blackwood | |||
| Dimensions | Unit | Height | mm | 295 | |
| Width | mm | 798 | |||
| Depth | mm | 189 | |||
| Weight | Unit | kg | 11.5 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11.0 |
| Medium | m³/min | 8.2 | |||
| Low | m³/min | 6.1 | |||
| Silent operation | m³/min | 4.6 | |||
| Heating | High | m³/min | 10.9 | ||
| Medium | m³/min | 8.7 | |||
| Low | m³/min | 6.4 | |||
| Silent operation | m³/min | 4.5 | |||
| Sound power level | Cooling | dBA | 57 | ||
| Sound pressure level | Cooling | High | dBA | 39 | |
| Medium | dBA | 32 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 21 | |||
| Heating | High | dBA | 39 | ||
| Medium | dBA | 32 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 21 | |||
| Refrigerant | GWP | 675.0 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.50 | ||
| Drain | 18 | ||||
| Control systems | Infrared remote control | ARC466A58 | |||
| Wired remote control | BRC073 | ||||
| Standard Accessories | Installation manual | 1 | |||
| Operation manual | 1 | ||||
| Air filter | 2 | ||||
| Infrared remote control | 1 | ||||
| Remote controller mounting plate | 1 | ||||
| Screw bag | 1 | ||||
| Screw cover | 2 | ||||
| AAA dry-cell batteries | 2 | ||||
| General safety precautions | 1 | ||||
| Power supply | Name | V1 | |||
| Phase | 1~ | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||